Публікуйте свої продукти
Ecopact® Artevia® Color - HDOS 275
Ecopact® Artevia® Color - HDOS 275
    Holcim

    Ecopact® Artevia® Color - HDOS 275

    ECOPact® Artevia® Color Colour pigments can be added to any of the four signature finishes or can be used to enhance the style of any standard concrete. ECOPact Artevia Color is available in 15 expertly selected colours designed to meet the needs of your project. Artevia colours are uniform throughout concrete. Other methods of colouring concrete apply colour to the surface only. This can wear overtime, expecting the uncoloured concrete. Artevia integral colours do not fade. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Специфікація
    • ECOPact® Artevia® Color - HDOS 275 (HM-20/B/20/X0)

      ECOPact Artevia Color is a continuous concrete paving made with HM-20/B/20/X0 Artevia Color concrete from LAFARGEHOLCIM, with 12 cm thick, mass colored, manufactured in a central with determined and controlled dosage and with polypropylene fibers included. On firm not included in the price, including preparation of the base, spreading, smoothing, application of additives, curing, proportional part of joints, application of protective resin after cleaning (gloss or matte), executed by LAFARGEHOLCIM certified applicators, totally finished, measure the surface executed on site.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Технічна специфікація
    • Унікальний номерEcopact_artevia_color_HDOS275
    • Сімейство продуктівECOPact Artevia
    • Група продуктівConcrete
    • ТипBuilding Material
    • Дата публікації2022-02-23
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийConcrete
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCMaterial
    • Назва UNSPSCConcrete and mortars
    • Код UNSPSC301115
    • Код Uniclass 2015Pr_20_85_14
    • Опис Uniclass 2015Concrete flooring and decking products
    • Номер OmniClass23-13 31 13
    • Заголовок OmniClassReady Mixed Concrete

    Доступність регіону

    Європа
    Іспанія