Публікуйте свої продукти
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
ECOPact® Artevia® Impreso - HDOS 275
    Holcim

    ECOPact® Artevia® Impreso - HDOS 275

    ECOPact® Artevia® Impreso is an optimized concrete design that allows stamps to reveal patterns that can range from worn, old-world charm to sleek and modern. There are hundreds of styles to choose from when selecting a printed concrete. Its paterns include earth textures, cobblestone, tiles, slates, seamles textures, bricks, stones and wood planks as well as custom patterns. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Специфікація
    • ECOPact® Artevia® Impreso (HDOS-275 - HM-20/B/20/X0)

      ECOPact Artevia Impreso is a continuous stamped concrete flooring with 12 cm thick, joints and made with HDOS-275, HM-20/B/20/X0 ECOPact Artevia concrete from "LAFARGEHOLCIM". Concrete manufactured in central, finished to be defined by the Project Management, extended and vibrated manually; embossed printed finish and surface treated with hardener mortar for Artevia Impreso from "LAFARGEHOLCIM". The hardener mortar is made of high-strength cement, selected aggregates, pigments, additives and synthetic resins, with high resistance to abrasion, applied as a finish to stamped concrete, dusted superficially on fresh concrete, color to choose, yield 4 kg / m². Powder release agent for Artevia Impreso "LAFARGEHOLCIM", color on request and final sealing layer with Artevia colorless sealing resin.

      The ECOPact range of concrete presents its own Environmental Product Declaration (EPD).

    Технічна специфікація
    • Унікальний номерEcopact_artevia_impreso_HDOS275
    • Сімейство продуктівECOPact Artevia
    • Група продуктівConcrete
    • ТипBuilding Material
    • Дата публікації2022-02-23
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийConcrete
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCMaterial
    • Назва UNSPSCConcrete and mortars
    • Код UNSPSC301115
    • Код Uniclass 2015Pr_20_85_14
    • Опис Uniclass 2015Concrete flooring and decking products
    • Номер OmniClass23-13 31 13
    • Заголовок OmniClassReady Mixed Concrete

    Доступність регіону

    Європа
    Іспанія