Публікуйте свої продукти
ECOPact® Artevia® Natural - HDOS 330
ECOPact® Artevia® Natural - HDOS 330
ECOPact® Artevia® Natural - HDOS 330
ECOPact® Artevia® Natural - HDOS 330
ECOPact® Artevia® Natural - HDOS 330
    Holcim

    ECOPact® Artevia® Natural - HDOS 330

    ECOPact® Artevia® Natural is a concrete optimal for squares, parks, pedestrian or bicycle pathways, sidewalks and roads. Patio and pool side areas. Parking and roundabout areas. Terrace and gardens. Pedestrian areas in commercial buildings. Access ramps for handicapped. Common areas in residential compounds and buildings. The properties of Artevia™ Stone offer higher durability compared to other type of pavement, low maintenance and cleanability. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Специфікація
    • ECOPact® Artevia® Natural (HM-D-330 - HM-25/B/20/X0)

      ECOPact Artevia Impreso is a continuous bush hammered concrete pavement with 12 cm thick, made with HM-D-330/B/12-R-S AD ECOPact Artevia Natural concrete from LAFARGEHOLCIM, with polypropylene fibers included, manufactured in central, finished to be defined by the Project Management (using gray cement and limestone aggregates, siliceous from the area), poured from the truck, spread, manual vibrated and mechanical bush hammering of the surface to expose 2/3 of the diameter of the aggregate; subsequent application of colorless Artevia "LAFARGEHOLCIM" sealing resin. Executed by LafargeHolcim Certified Applicators.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Технічна специфікація
    • Унікальний номерEcopact_artevia_natural_HDOS330
    • Сімейство продуктівECOPact Artevia
    • Група продуктівConcrete
    • ТипBuilding Material
    • Дата публікації2022-02-23
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийConcrete
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCMaterial
    • Назва UNSPSCConcrete and mortars
    • Код UNSPSC301115
    • Код Uniclass 2015Pr_20_85_14
    • Опис Uniclass 2015Concrete flooring and decking products
    • Номер OmniClass23-13 31 13
    • Заголовок OmniClassReady Mixed Concrete

    Доступність регіону

    Європа
    Іспанія