Публікуйте свої продукти
ECOPact® Artevia® Pulido Interior - HDOS 330
ECOPact® Artevia® Pulido Interior - HDOS 330
ECOPact® Artevia® Pulido Interior - HDOS 330
ECOPact® Artevia® Pulido Interior - HDOS 330
ECOPact® Artevia® Pulido Interior - HDOS 330
ECOPact® Artevia® Pulido Interior - HDOS 330
ECOPact® Artevia® Pulido Interior - HDOS 330
    Holcim

    ECOPact® Artevia® Pulido Interior - HDOS 330

    ECOPact® Artevia® Pulido Interior is a smooth concrete with a texture like polished marble, designed for indoor use. Polish can maintain its beauty in the toughest environments such as showroom floors, but can also bring luxury to small spaces while feeling smooth underfoot. In addition to selecting aggregates and colour, you can determine the degree of sheen on the finished surface. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Специфікація
    • ECOPact® Artevia® Pulido Interior (HM-D-330 - HM-20/B/20/X0)

      ECOPact Artevia Pulido Interior is a continuous polished concrete flooring made of HM-D-330/B/12-R-S AD concrete by LafargeHolcim, with included polypropylene micro fibers placed in a uniform 10 cm thick layer, with a finish made by a mechanical dry polishing treatment with exposure of fine aggregates, according to a defined protocol, certified and guaranteed by applicators certified by the supplying company; resulting in a hard, dust-free, waterproof and low-maintenance surface.

      The process consists of a performance guarantee certificate signed by the representative of the supplying company, with gloss measurements (ISO 2818), reflected image definition (astm d5767), scratch resistance according to the Mohs scale (ISO EN- 101) and adhesion value with FSC 2000 according to EN 10545-17.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Технічна специфікація
    • Унікальний номерEcopact_artevia_pulido_interior_HDOS330
    • Сімейство продуктівECOPact Artevia
    • Група продуктівConcrete
    • ТипBuilding Material
    • Дата публікації2022-02-23
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийConcrete
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCMaterial
    • Назва UNSPSCConcrete and mortars
    • Код UNSPSC301115
    • Код Uniclass 2015Pr_20_85_14
    • Опис Uniclass 2015Concrete flooring and decking products
    • Номер OmniClass23-13 31 13
    • Заголовок OmniClassReady Mixed Concrete

    Доступність регіону

    Європа
    Іспанія