Публікуйте свої продукти
Nomono 1600x900
Horreds

Nomono 1600x900

Design: Fredrik Mattson The working habits today do not look like 20 years ago. Today most people use laptops, we’re talking more in mobile phones and it is not so many handwritten letters authored. Cell offices is becoming a distant memory. Of course, the workplace has to change with the conditions! In Nomono there are integrated cable boxes that hide the cable clutter that usually occurs in an office. The box is handy for laptop, ipod or phone charger. It can also be equipped with a USB or other technology that connects the office. Nomono also have a much appreciated storage series. This year it has been increased with two new types of storages. We have chosen to call them A-side and B-side. It is important that the workplace may look different. You can choose the accessories you want and color after taste or to suit the corporate image. Nomono is specially designed to work in open plan offices. With its clear and firm horisontals tables calms down an environment that can sometimes be perceived as a bit chaotic with the desktop screens at different altitudes.
Технічна специфікація
  • Унікальний номер5302SE
  • Сімейство продуктівArbetsbord
  • Група продуктівNomono
  • ТипObject (single object)
  • Дата публікації2012-03-19
  • Номер видання1
  • Висота (мм)700
  • Ширина (мм)1600
  • Глибина (мм)900
Посилання
Пов'язані
  • Матеріал основнийWood
  • Матеріал допоміжнийPlastic
  • Розроблено вШвеція
  • Виготовлено вШвеція
Класифікація
  • Категорія BIMobjectмеблі - Office Desks & Tables
  • Класифікація IFCFurniture
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56

Схожі продукти