Публікуйте свої продукти
Surface Electromagnetic Locking - HQMAG 5700++ Grade 6+ (6800N)  indoors and outdoors solution
Surface Electromagnetic Locking - HQMAG 5700++ Grade 6+ (6800N)  indoors and outdoors solution
    HQMAG

    Surface Electromagnetic Locking - HQMAG 5700++ Grade 6+ (6800N) indoors and outdoors solution

    The HQMAG 5700++ is the most powerful in this dimension (Grade 6+ / 6 800N). It is part of the new generation electromagnetic locking equipped with a patented “long distance” Mega-LED. It can be installed by itself or with the L bracket (AMLB1-4) or Z bracket (AMZB 1-LP).
    Специфікація
    • Security/Holding Force: Grade 6+ (6 800N, 680kgf, 1 530lbf) Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Surface Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Megaled + Hall sensor + relay Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24VDC - 500/250 mA ² Environmental protection / IP Rating: IP 43 (fixed under header) Sizes (L x h x w): 268 x 73 x 40 mm Weight: ~4 kg Environmental / Temperature: -40°C to +60°C Compliances: CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
    Технічна специфікація
    • Унікальний номерElectromagnetic-Lock-HQMAG-5700-plusplus
    • ТипObject (single object)
    • Дата публікації2023-04-17
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вBelgium
    Класифікація
    • Категорія BIMobjectДвері - Accessories
    • Класифікація IFCObject
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 11 11
    • Заголовок OmniClassDoor Components 

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    Albania
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Andorra
    Iran
    Aruba
    Benin
    Brazil
    Austria
    Iraq
    Barbados
    Botswana
    Chile
    Belarus
    Israel
    Belize
    Burkina Faso
    Colombia
    Belgium
    Jordan
    Bermuda
    Burundi
    Ecuador
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Lebanon
    Canada
    Cape Verde
    French Guiana
    Croatia
    Oman
    Caribbean Netherlands
    Central African Republic
    Guyana
    Cyprus
    Palestine
    Cayman Islands
    Chad
    Paraguay
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Comoros
    Peru
    Denmark
    Saudi Arabia
    Costa Rica
    Côte d'Ivoire
    Suriname
    Estonia
    Syria
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Faroe Islands
    Türkiye
    Curaçao
    Djibouti
    Venezuela
    Finland
    United Arab Emirates
    Dominica
    Egypt
    France
    Yemen
    Dominican Republic
    Equatorial Guinea
    Germany
    El Salvador
    Eritrea
    Gibraltar
    Greenland
    Eswatini
    Greece
    Grenada
    Ethiopia
    Guernsey
    Guadeloupe
    Gabon
    Hungary
    Guatemala
    Ghana
    Iceland
    Haiti
    Guinea
    Ireland
    Honduras
    Guinea-Bissau
    Isle of Man
    Jamaica
    Kenya
    Italy
    Martinique
    Lesotho
    Jersey
    Mexico
    Liberia
    Latvia
    Montserrat
    Libya
    Liechtenstein
    Nicaragua
    Madagascar
    Lithuania
    Panama
    Malawi
    Luxembourg
    Puerto Rico
    Mali
    Malta
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Saint Lucia
    Mauritius
    Monaco
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Sint Maarten
    Namibia
    Norway
    The Bahamas
    Niger
    Poland
    Trinidad and Tobago
    Nigeria
    Portugal
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    U.S. Virgin Islands
    Reunion
    Russia
    United States
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit