Публікуйте свої продукти
Mortise Electromagnetic Locking - HQMAG 2 Grade 3+ (≲ 3 000N) indoors and outdoors solution
HQMAG

Mortise Electromagnetic Locking - HQMAG 2 Grade 3+ (≲ 3 000N) indoors and outdoors solution

The HQMAG 2 electromagnetic locking is the start of the range with professionnal standards as a Grade 3+ (≲ 3 000N) holding force and a LSS reed switch.
Специфікація
  • Security/Holding Force: Grade 3+ (≲ 3 000N, 300kgf, 675lbf) Tol. 15% Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Mortise Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Reed Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24VDC - 500/250 mA ² Environmental protection / IP Rating: IP 43 (Mortise) Sizes (L x h x w): 188 x 39 x 27 mm Weight: ~ 2 kg Environmental / Temperature: -40°C to +60°C Compliances: CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
Технічна специфікація
  • Унікальний номерMortise-electromagnet-HQMAG-2
  • ТипObject (single object)
  • Дата публікації2023-04-17
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийMetal
  • Розроблено вBelgium
Класифікація
  • Категорія BIMobjectДвері - Accessories
  • Класифікація IFCObject
  • Код CSI MasterFormat 201408 71 00
  • Заголовок CSI MasterFormat 2014Door Hardware
  • Номер OmniClass23-17 11 11
  • Заголовок OmniClassDoor Components 

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Albania
Bahrain
Antigua and Barbuda
Angola
Bolivia
Andorra
Iran
Aruba
Benin
Brazil
Austria
Iraq
Barbados
Botswana
Chile
Belarus
Israel
Belize
Burkina Faso
Colombia
Belgium
Jordan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
Cape Verde
French Guiana
Croatia
Oman
Caribbean Netherlands
Central African Republic
Guyana
Cyprus
Palestine
Cayman Islands
Chad
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Comoros
Peru
Denmark
Saudi Arabia
Costa Rica
Côte d'Ivoire
Suriname
Estonia
Syria
Cuba
Democratic Republic of the Congo
Uruguay
Faroe Islands
Türkiye
Curaçao
Djibouti
Venezuela
Finland
United Arab Emirates
Dominica
Egypt
France
Yemen
Dominican Republic
Equatorial Guinea
Germany
El Salvador
Eritrea
Gibraltar
Greenland
Eswatini
Greece
Grenada
Ethiopia
Guernsey
Guadeloupe
Gabon
Hungary
Guatemala
Ghana
Iceland
Haiti
Guinea
Ireland
Honduras
Guinea-Bissau
Isle of Man
Jamaica
Kenya
Italy
Martinique
Lesotho
Jersey
Mexico
Liberia
Latvia
Montserrat
Libya
Liechtenstein
Nicaragua
Madagascar
Lithuania
Panama
Malawi
Luxembourg
Puerto Rico
Mali
Malta
Saint Kitts and Nevis
Mauritania
Moldova
Saint Lucia
Mauritius
Monaco
Saint Pierre and Miquelon
Mayotte
Montenegro
Saint Vincent and the Grenadines
Morocco
Netherlands
Saint-Barthélemy
Mozambique
North Macedonia
Sint Maarten
Namibia
Norway
The Bahamas
Niger
Poland
Trinidad and Tobago
Nigeria
Portugal
Turks and Caicos Islands
Republic of the Congo
Romania
U.S. Virgin Islands
Reunion
Russia
United States
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit