Публікуйте свої продукти
HQST 100D-SSP 100 Watt 12 Volt Monocrystalline Solar Panel
HQST

HQST 100D-SSP 100 Watt 12 Volt Monocrystalline Solar Panel

  • High module conversion efficiency. Bypass diodes minimize power drop caused by shade and ensure excellent performance in low-light environments.
  • Package includes: One Solar Panel. For Good Partner Z bracket, please search B06Y5QX9VX. Good value compact design solar panel with higher efficiency solar cells that help increase space efficiency. Dimensions: 35.6x25.9x1.2 in
  • Pre-drilled holes on the back of the panel allow for fast mounting and securing. Compatible with different mounting systems such as Z-brackets, Pole Mounts, and Tilt Mounts.
  • EL tested solar modules; no hot-spot heating guaranteed. Advanced encapsulation material with multilayered sheet laminations to enhance cell performance and provide a long service life. Corrosion-resistant aluminum frame for extended outdoor use, allowing the panels to last for decades. withstand high winds (2400Pa) and snow loads (5400Pa). TPT back sheet ensures smooth performance over a long period of time.
  • Warranty: 25-year power output warranty: 5 year/95% efficiency rate, 10 year/90% efficiency rate, 25-year/80% efficiency rate; 5-year material and workmanship warranty

As Featured on Amazon.com

Специфікація
  • Max Power at STC: 100W
    Open Circuit Voltage: 21.3V
    Short Circuit Current: 5.83A
    Opitmum Operating Voltage: 18V
    Optimum Operating Current: 5.58A
    Operating Temperature: -40℃ to 90℃
    Dimensions: 904x657x30mm / 35.6x25.9x1.2 in
    Weight: 6.5kg / 14.3 lbs

Технічна специфікація
  • Унікальний номерHQST-100D-SSP-100-Watt-12-Volt-Monocrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCPower sources
  • Код UNSPSC2610
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)