Публікуйте свої продукти
HQST 100P 100 Watt 12 Volt Polycrystalline Solar Panel
HQST

HQST 100P 100 Watt 12 Volt Polycrystalline Solar Panel

  • Anti-reflective, high transparency, low iron-tempered glass with enhanced stiffness and impact resistance, Withstand high winds (2400 Pa) and snow loads (5400 Pa). IP65 rated junction box provides complete protection against environmental particles and low pressure water jets.
  • Pre-drilled holes on the back of the panel allow for fast mounting and securing. Compatible with different mounting systems such as Z-brackets, Pole Mounts, and Tilt Mounts.
  • High module conversion efficiency. Ideal output: 500Wh per day (depending on the availability of sunlight). Bypass diodes minimize power drop caused by shade and ensure excellent performance in low-light environments.
  • Advanced encapsulation material with multilayered sheet laminations to enhance cell performance and provide a long service life. Corrosion-resistant aluminum frame for extended outdoor use, allowing the panels to last for decades
  • The package includes panel only. For good partner Z bracket mount, please search B06Y5QX9VX. 5 years material and workmanship warranty

As Featured on Amazon.com

Специфікація
  • Maximum Power at STC: 100W
    Maximum System Voltage: 600V DC (UL)
    Optimum Operating Voltage (Vmp): 18.2V
    Optimum Operating Current (Imp): 5.50A
    Open-Circuit Voltage (Voc): 21.4V
    Short-Circuit Current (Isc): 5.70A

Технічна специфікація
  • Унікальний номерHQST-100P-100-Watt-12-Volt-Polycrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCPower sources
  • Код UNSPSC2610
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)