Публікуйте свої продукти
HQST 400 Watt Monocrystalline Solar Starter Kit with 30 Amp Controller
HQST

HQST 400 Watt Monocrystalline Solar Starter Kit with 30 Amp Controller

  • Designed specifically for customers new to solar. Easy and convenient to install with pre-drilled holes on panels and Z brackets for fast mounting and securing.
  • Used in various off-grid applications that include 12 and 24 volts arrays, water pumping systems, signaling systems and other off-grid pplications. Great for off-grid applications, such as RVs, trailers, boats, sheds, and cabins.
  • Ideal output: 2000Wh per day; can fully charge a 100Ah battery from 50% in 1.5 hours (depending on the availability of sunlight).
  • Warranty: Panels, 5 years material and workmanship warranty and 25 years power output warranty; Accessories, 1 year material & workmanship warranty.
  • Comes with four 100W 12V monocrystalline solar panels, a 30A PWM LCD charge controller, a pair of 20 ft 12AWG daptor cables, four set of Z-brackets, and all necessary mounting hardware.With the 30A PWM LCD charge controller, you can expand your system up to a maximum of 400W.

As Featured on Amazon.com

Специфікація
  • HQST 100W Monocrystalline Solar Panel

    Maximum Power at STC (Pmax): 100 W
    Optimum Operating Voltage (Vmp): 17.9V
    Optimum Operating Current (Imp): 6.72A
    Open Circuit Voltage: (Voc) 21.6V
    Short Circuit Current: (Isc) 6.24 A
    Maximum System Voltage: 600 VDC (UL)
    Junction box: waterproof, IP65 Rated
    Dimensions: 42.2 x 19.6x 1.38 in.
    Weight: 16.5 lbs

    30A PWM Charge Controller (Positive Grounded)

    Nominal System Voltage: 12V/24V Auto recognition
    Max. PV Input Power: 120W (12V), 240W (24V)
    Max. Solar Input Voltage: 42V
    Dimensions:6.5x 4.1x1.9 In.

    20ft 12AWG MC4 Adaptor Cable (A pair)

    Rating Voltage: 600/1000V
    Temperature: -40°F to +185°F

    MC4 Branch Connectors MMF+FFM Pair

    Withstanding voltage: 1000V DC(TUV)
    600V(UL)Contact Resistance: 1m
    Temperature: -40°F to +194°F

    Mounting Z Brackets (Four sets)

    4 Z Shape Solar Panel Brackets
    8 Long Cap Bolts and 4 Short Bolts
    4 Spring Washers and 4 Washers
    4 Nuts

Технічна специфікація
  • Унікальний номерHQST-400-Watt-Monocrystalline-Solar-Starter-Kit-with-30-Amp-Controller
  • Сімейство продуктівSolar
  • Група продуктівSolar Kit
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCPower sources
  • Код UNSPSC2610
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)