Публікуйте свої продукти
HQST 50P 50 Watt 12 Volt Polycrystalline Solar Panel
HQST

HQST 50P 50 Watt 12 Volt Polycrystalline Solar Panel

  • Fully self powered off-grid system, maximizes system output by reducing mismatch loss. Portable back up power. Perfect for various off-grid applications that include 12 and 24 volts arrays, water pumping systems, signaling systems, charge batteries in RV, marine, trailer, cottage, cabin water pumping and other off-grid applications.
  • HQST 50W 12V solar panel is perfect for 12 volt battery charging or multiple panels can be wired in series for 24/48 volt battery charging or for grid-tied applications. Includes MC4 connectors to plug into existing HQST solar system. Diodes are pre-installed in junction box and a pair of 1.2in 12AWG cables.
  • Package includes: Panel Only. For Good Partner Z bracket, please search B06Y5QX9VX. Pre-drilled holes compatible with ground mounts, Z-brackets, pole mounts and tilt mounts.
  • Corrosion-resistant aluminum frame for extended outdoor use, allowing the panels to last for decades Anti-reflective, high transparency, low iron-tempered glass with enhanced stiffness and impact resistance. IP65 rated junction box provides complete protection against environmental particles and low pressure water jets.
  • HQST provides complete after-sales service, including 25-year power output warranty, 5-year material and workmanship warranty and easy-to-reach customer support.

As Featured on Amazon.com

Специфікація
  • Maximum Power at STC (Pmax): 50 W
    Optimum Operating Voltage (Vmp): 19.8 V
    Optimum Operating Current (Imp): 2.53 A
    Open Circuit Voltage (Voc): 23.3 V
    Short Circuit Current (Isc): 2.63 A
    Maximum System Voltage: 600 VDC UL
    Maximum Series Fuse Rating: 15 A

Технічна специфікація
  • Унікальний номерHQST-50P-50-Watt-12-Volt-Polycrystalline-Solar-Panel
  • Сімейство продуктівSolar
  • Група продуктівSolar Panel
  • ТипDocumentation (info)
  • Дата публікації2019-02-10
  • Номер видання1
Пов'язані
  • Матеріал основнийOther
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectЕлектричні - Solar Panels
  • Назва UNSPSCPower sources
  • Код UNSPSC2610
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Заголовок OmniClassSolar Panels

Доступність регіону

Північна Америка
United States

Схожі продукти

4.2 з 5 зірок 4.2 (17)
4.0 з 5 зірок 4.0 (28)
4.6 з 5 зірок 4.6 (22)