Публікуйте свої продукти
Bath 60-60 Base Cabinet with Doors
HTH Køkken

Bath 60-60 Base Cabinet with Doors

HTH's thoughtfully designed bathroom series makes it easy and appealing to design a new bathroom. HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in bathrooms. At the company’s factories in Denmark, the bathroom series are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes the HTH bathroom series. But the high quality does not stop at the factories. HTH have always believed that bathrooms are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of bathroom design – which is a key factor for competent guidance and an excellent end result.
Технічна специфікація
  • Унікальний номерbath-60-60_base_cabinet_doors
  • Сімейство продуктівBase Cabinet
  • Група продуктівBase Cabinet 60-60
  • ТипObject (single object)
  • Дата публікації2012-09-26
  • Номер видання1
  • Висота (мм)600
  • Ширина (мм)500
  • Глибина (мм)600
Посилання
Пов'язані
  • Матеріал основнийWood
  • Матеріал допоміжнийWood
  • Розроблено вДанія
  • Виготовлено вДанія
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage
  • Класифікація IFCFurniture
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56

Доступність регіону

Європа
Данія
Швеція