Публікуйте свої продукти
SystemOne 4" Fire-Rated Poke Through, AV Series
Hubbell Wiring Device-Kellems

SystemOne 4" Fire-Rated Poke Through, AV Series

Hubbell SystemOne is an innovative system that provides consumers with the flexibility to create personal solutions for the most demanding multi-service applications for both flush in-floor boxes and fire-rated poke-throughs. Hubbell SystemOne features a unique universal cover assembly and a wide variety of application sub-plates that install on both Hubbell flush floor boxes and fire-rated poke-throughs. Whatever the application, Hubbell SystemOne delivers a consistent, aesthetic and functional solution for applications “in-the-floor” or "through-the-floor" for power, voice, data, and A/V requirements.

SystemOne Features
  • "Step down" installation clips allow the fitting to be removed from the floor from above.
  • Stationary fire barrier expands during fire conditions to provide upper fire seal.
  • Flared conduit exit facilitates proper cable pulling and bend radius.
  • Adjustable fire barrier accommodates concrete floor thickness from 2¼" to 7".
  • Features one 1 1/2" E.M.T. conduit for data and one 3/4" E.M.T. conduit for power.
Технічна специфікація
  • Унікальний номерsystemone-s1ptavfit
  • Сімейство продуктівFire Rated Poke Through
  • Група продуктівFire Rated Poke Through - Flush
  • ТипObject (single object)
  • Дата публікації2015-09-28
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектричні - Distribution
  • Класифікація IFCElectric Distribution
  • Назва UNSPSCElectrical boxes
  • Код UNSPSC39121303

Доступність регіону

Північна Америка
Сполучені Штати