Публікуйте свої продукти
4T - H2700 - W1200 - Ceiling Mounted Wall Unit X3 with Pinboard
4T - H2700 - W1200 - Ceiling Mounted Wall Unit X3 with Pinboard
4T - H2700 - W1200 - Ceiling Mounted Wall Unit X3 with Pinboard
    Icons of Denmark

    4T - H2700 - W1200 - Ceiling Mounted Wall Unit X3 with Pinboard

    The 4T is a modular system designed to divide space, creating a structural look with clean lines.

    The structure can be built out of a large selection of components that can be modified and worked with to create a number of possible solutions.

    Whether the space requires room division, more seating options or creative work boards, the 4T system provides a fully integrated creative solution.

    The 4T was named after the type of steel and connective material used for the product.

    ‘T-Iron’ is a rod with a short cross piece which is used as to connect two structures, with the particular width of the T-Iron used in 4T measured at 40mm.

    Wall or ceiling mounted to freestanding and mobile: 4T is flexible and can be crafted considering your design’s bespoke goals in mind.

    Специфікація
    • • Asset Type: Fixed • Duration Unit: Years • Expected Life: 5 • Material: Steel • Model Reference: System • Name: 4T System • Warranty Description: 5 year complete warranty • Warranty Duration Labour: n/a • Warranty Duration Parts: n/a • Warranty Duration Unit: Years
    Технічна специфікація
    • Унікальний номерH2700-Ceiling-Wall-Booth-3
    • Сімейство продуктів4T System
    • Група продуктів4T System - Room Division
    • ТипObject (single object)
    • Дата публікації2021-03-04
    • Номер видання1
    Пов'язані
    • Розроблено вDenmark
    • Виготовлено вDenmark
    Класифікація
    • Категорія BIMobjectмеблі - Other Furniture
    • Код Uniclass 2015Pr_40_50_90_33
    • Опис Uniclass 2015Furniture trolleys

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Åland Islands
    Armenia
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Azerbaijan
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Bahrain
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bangladesh
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bhutan
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    British Indian Ocean Territory
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    Brunei
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Cambodia
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    China
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    India
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Israel
    El Salvador
    Eswatini
    Papua New Guinea
    Gibraltar
    Japan
    Greenland
    Ethiopia
    Pitcairn Islands
    Greece
    Jordan
    Grenada
    Gabon
    Samoa
    Guernsey
    Kazakhstan
    Guadeloupe
    Ghana
    Solomon Islands
    Hungary
    Kuwait
    Guatemala
    Guinea
    Timor-Leste
    Iceland
    Kyrgyzstan
    Haiti
    Guinea-Bissau
    Tokelau
    Ireland
    Laos
    Honduras
    Kenya
    Tonga
    Isle of Man
    Lebanon
    Jamaica
    Lesotho
    Tuvalu
    Italy
    Macau
    Martinique
    Liberia
    United States Minor Outlying Islands
    Jersey
    Malaysia
    Mexico
    Libya
    Vanuatu
    Latvia
    Maldives
    Montserrat
    Madagascar
    Wallis and Futuna
    Liechtenstein
    Mongolia
    Nicaragua
    Malawi
    Lithuania
    Myanmar (Burma)
    Panama
    Mali
    Luxembourg
    Nepal
    Puerto Rico
    Mauritania
    Malta
    Oman
    Saint Kitts and Nevis
    Mauritius
    Moldova
    Pakistan
    Saint Lucia
    Mayotte
    Monaco
    Palestine
    Saint Pierre and Miquelon
    Morocco
    Montenegro
    Philippines
    Saint Vincent and the Grenadines
    Mozambique
    Netherlands
    Qatar
    Saint-Barthélemy
    Namibia
    North Macedonia
    Saudi Arabia
    Sint Maarten
    Niger
    Norway
    Singapore
    The Bahamas
    Nigeria
    Poland
    South Korea
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Sri Lanka
    Turks and Caicos Islands
    Reunion
    Romania
    Taiwan
    U.S. Virgin Islands
    Rwanda
    Russia
    Tajikistan
    United States
    Saint Helena
    San Marino
    Thailand
    São Tomé and Príncipe
    Serbia
    Türkiye
    Senegal
    Slovakia
    Turkmenistan
    Seychelles
    Slovenia
    United Arab Emirates
    Sierra Leone
    Spain
    Uzbekistan
    South Africa
    Svalbard and Jan Mayen
    Vietnam
    South Sudan
    Sweden
    Sudan
    Switzerland
    Tanzania
    Ukraine
    The Gambia
    United Kingdom
    Togo
    Vatican City
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Схожі продукти

    4.0 з 5 зірок 4.0 (137)
    3.9 з 5 зірок 3.9 (52)
    4.4 з 5 зірок 4.4 (77)
    4.4 з 5 зірок 4.4 (34)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit