Публікуйте свої продукти
Scala Barrel Table - BAR06 - 4200x1400mm
Icons of Denmark

Scala Barrel Table - BAR06 - 4200x1400mm

Scala is a versatile table system designed to meet the demands of the modern office. From round to dining, curved and irregular to hot desking – the Scala Table System will diversify your working spaces. Balancing natural oak expression with technologically advanced materials, the Scala table has been designed with a strong agenda to limit resources within its composition.

Lightweight and sturdy, Scala’s innovative table top, made of wood composites, hemp, and flax provides a more sustainable, versatile solution to common MDF or chipboard alternatives. Supported by an intricately designed aluminium fitting, solid FSC Oak legs are fitted onto the table top completing the product’s profile.


Material efficient
Responsible materials
Endless shapes and sizes

Специфікація
  • Designer Hans Thyge & Co
    Year 2022
    Origin Made in Denmark
    Table Top 38mm natural wood composite with MDF
    Linoleum, Fenix, laminate and wood veneer
    Base Oak black lacquer, oak white pigmented
    lacquer, oak smoked lacquer
    Edge Straight edge with oak black lacquer, oak
    white pigmented lacquer, oak smoked lac
    quer or coloured ABS edge
    Accessories Power & data cable cover and tray,
    integrated leg power, desk screens
    Assembly Table top and legs flatpacked with fittings
    included
    Lead times 6 - 8 weeks
    Intended use Workstation, meeting & conference settings
    Complementary Arena, Crossover and Sky chairs

Технічна специфікація
  • Унікальний номерscala-barrel-table-bar06-4200x1400-mm
  • Сімейство продуктівTables
  • Група продуктівScala
  • ТипObject (single object)
  • Дата публікації2025-10-10
  • Номер видання1
  • Висота (мм)740
  • Ширина (мм)4200
  • Глибина (мм)1400
Посилання
Пов'язані
  • Матеріал основнийWood
  • Розроблено вDenmark
  • Виготовлено вDenmark
Класифікація
  • Категорія BIMobjectмеблі - Столи
  • Код Uniclass 2015Pr_40_50_21
  • Опис Uniclass 2015Desks, tables and worktops

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Armenia
Anguilla
Algeria
Argentina
American Samoa
Albania
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Bahrain
Aruba
Benin
Brazil
Cook Islands
Austria
Bangladesh
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bhutan
Belize
Burkina Faso
Colombia
Fiji
Belgium
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
Brunei
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Cambodia
Canada
Cape Verde
French Guiana
Kiribati
Croatia
China
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Iran
Dominican Republic
Equatorial Guinea
Palau
Germany
Israel
El Salvador
Eswatini
Papua New Guinea
Gibraltar
Japan
Greenland
Ethiopia
Pitcairn Islands
Greece
Jordan
Grenada
Gabon
Samoa
Guernsey
Kazakhstan
Guadeloupe
Ghana
Solomon Islands
Hungary
Kuwait
Guatemala
Guinea
Timor-Leste
Iceland
Kyrgyzstan
Haiti
Guinea-Bissau
Tokelau
Ireland
Laos
Honduras
Kenya
Tonga
Isle of Man
Lebanon
Jamaica
Lesotho
Tuvalu
Italy
Macau
Martinique
Liberia
United States Minor Outlying Islands
Jersey
Malaysia
Mexico
Libya
Vanuatu
Latvia
Maldives
Montserrat
Madagascar
Wallis and Futuna
Liechtenstein
Mongolia
Nicaragua
Malawi
Lithuania
Myanmar (Burma)
Panama
Mali
Luxembourg
Nepal
Puerto Rico
Mauritania
Malta
Oman
Saint Kitts and Nevis
Mauritius
Moldova
Pakistan
Saint Lucia
Mayotte
Monaco
Palestine
Saint Pierre and Miquelon
Morocco
Montenegro
Philippines
Saint Vincent and the Grenadines
Mozambique
Netherlands
Qatar
Saint-Barthélemy
Namibia
North Macedonia
Saudi Arabia
Sint Maarten
Niger
Norway
Singapore
The Bahamas
Nigeria
Poland
South Korea
Trinidad and Tobago
Republic of the Congo
Portugal
Sri Lanka
Turks and Caicos Islands
Reunion
Romania
Taiwan
U.S. Virgin Islands
Rwanda
Russia
Tajikistan
United States
Saint Helena
San Marino
Thailand
São Tomé and Príncipe
Serbia
Türkiye
Senegal
Slovakia
Turkmenistan
Seychelles
Slovenia
United Arab Emirates
Sierra Leone
Spain
Uzbekistan
South Africa
Svalbard and Jan Mayen
Vietnam
South Sudan
Sweden
Sudan
Switzerland
Tanzania
Ukraine
The Gambia
United Kingdom
Togo
Vatican City
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

4.0 з 5 зірок 4.0 (137)
3.9 з 5 зірок 3.9 (51)
4.4 з 5 зірок 4.4 (75)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit