Публікуйте свої продукти
IGP-HWFclassic 5903M-S3 matte effect powder coating
IGP-HWFclassic 5903M-S3 matte effect powder coating
IGP-HWFclassic 5903M-S3 matte effect powder coating
IGP-HWFclassic 5903M-S3 matte effect powder coating
IGP-HWFclassic 5903M-S3 matte effect powder coating
IGP-HWFclassic 5903M-S3 matte effect powder coating
    IGP Powder Coatings AG

    IGP-HWFclassic 5903M-S3 matte effect powder coating

    Superdurable effect powder coating for matte and smooth surfaces, formulated with brilliant metal interference pigments.

    Collection Colors:
    Molten Copper | Historic Bronze | Gold Sensation | Brazen Elox | White Champagner | Charming Copper | Silver Rose | Blue Mountain

    Highly weather-resistant powder coating that provides lasting protection against environmental and climatic influences. Its high weather resistance and pronounced robustness make it the preferred choice for façades with demanding requirements and contribute significantly to the long-term preservation of the coated objects. The robustness also ensures safety when handling components during assembly and transport and reduces the effort required for cleaning.

    Специфікація
    • IGP-HWFclassic 5903M-S3 Melted Metal is a highly weather-resistant effect powder coating for matte, smooth surfaces offering enhanced film robustness. Formulated with special metal interference pigments it delivers a unique metallic impression with a nuanced reproduction of the shade and sheen of precious coin metals and their alloys.

    Технічна специфікація
    • Унікальний номерigp-hwfclassic-5903m-s3
    • ТипBuilding Material
    • Дата публікації2026-04-20
    • Номер видання1
    Пов'язані
    • Розроблено вSwitzerland
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes