Публікуйте свої продукти
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
IGP-HWFclassic 5907M-S3 silk gloss effect powder coating
    IGP Powder Coatings AG

    IGP-HWFclassic 5907M-S3 silk gloss effect powder coating

    Superdurable powder coating for silk-gloss and smooth surfaces, based on highly brilliant metal interference pigments.

    Collection Colors:
    Supreme Gold | Glowing Copper | Ice Gold | Medal Silver | Historic Bronze | Snow Bronze | Cidre Silver | Chromic Silver

    Highly weather-resistant powder coating that provides lasting protection against environmental and climatic influences. Its high weather resistance and pronounced robustness make it the preferred choice for façades with demanding requirements and contribute significantly to the long-term preservation of the coated objects. The robustness also ensures safety when handling components during assembly and transport and reduces the effort required for cleaning.

    Специфікація
    • IGP-HWFclassic 5907M-S3 Melted Metal is a highly weather-resistant, special interference pigments containing powder coating for silk-gloss, smooth surfaces. Its main feature besides an increased film robustness is its unbelievable metallic impression which reminds of rare mixed alloys in its various color expressions.

    Технічна специфікація
    • Унікальний номерigp-hwfclassic-5907m-s3
    • ТипBuilding Material
    • Дата публікації2026-04-20
    • Номер видання1
    Пов'язані
    • Розроблено вSwitzerland
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes