Публікуйте свої продукти
IGP-HWFsmart 5903E-L7 matte effect powder coating
IGP-HWFsmart 5903E-L7 matte effect powder coating
IGP-HWFsmart 5903E-L7 matte effect powder coating
    IGP Powder Coatings AG

    IGP-HWFsmart 5903E-L7 matte effect powder coating

    Matte, smooth-finish superdurable effect powder coating with low-cure technology, designed for demanding facade applications.

    Collection Colors:
    Infinite Ice | Pearly Haze | Arctic Silvermoon

    Low‑temperature, highly weather‑resistant powder coatings with pronounced robustness make this the preferred choice for façades with demanding requirements, contributing significantly to the long‑term preservation of coated objects. The advanced low‑temperature system, with curing starting at 160 °C, reduces energy consumption during the curing process and, when paired with the optional IGP-Biosource variant, further lowers the carbon footprint through the promotion of renewable raw materials.

    Специфікація
    • IGP‑HWFsmart 5903E-L7 is a matte, smooth-finish effect powder coating for architectural applications, combining high weather resistance with energy-efficient low-cure technology - ideal for sustainable building concepts.

    Технічна специфікація
    • Унікальний номерigp-hwfsmart-5903e-l7
    • ТипBuilding Material
    • Дата публікації2026-10-26
    • Номер видання1
    Пов'язані
    • Розроблено вШвейцарія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes