Публікуйте свої продукти
Acoustic Balken Light
Acoustic Balken Light
Acoustic Balken Light
Acoustic Balken Light
Acoustic Balken Light
    Impact Acoustic®

    Acoustic Balken Light

    Balken Light is the lighting extension of our volumetric ceiling baffle Balken.

    This ceiling baffle, inspired by the look of a wooden beam and crafted from sustainable ARCHISONIC® Felt, offers exceptional sound absorption thanks to its hollow design. Available in all 36 ARCHISONIC® Felt colours and 33 authentic wood finishes, it effortlessly complements any interior design. The baffle is easy to install and customize, comes in a space-saving flatpack, and can be precisely connected for seamless transitions. Combining functionality and design at the highest level, Balken Light offers an integrated illumination option with three stylish click-in light sources and four mounting options. The versatility of the product applications and flexibility of the light fittings allows adoption to any situation and future application.

      Зв’яжіться з Impact Acoustic®

      Специфікація
      • Balken SL - L2800mmxW80mmx77mm

        Balken ML - L2800mmxW80mmx127mm

        Balken LL - L2800mmxW80mmx227mm

        Balken S - L1400mmxW80mmx77mm

        Balken M - L1400mmxW80mmx127mm

        Balken L - L1400mmxW80mmx227mm

        100% PET (60% post-consumer)

        Available in 33 printed finishes.

        Available in 45 Felt Colours

      Технічна специфікація
      • Унікальний номерacoustic-balken-light
      • Сімейство продуктівAcoustic Lighting
      • Група продуктівAcoustic Lighting
      • ТипObject (single object)
      • Дата публікації2026-02-16
      • Номер видання1
      Пов'язані
      • Матеріал основнийPET
      • Розроблено вШвейцарія
      • Виготовлено вІталія
      Класифікація
      • Категорія BIMobjectОсвітлення - Монтується на стелі