Публікуйте свої продукти
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
Liquid Facade Breathable Membrane - Passive Purple External Spray
    Intelligent Membranes

    Liquid Facade Breathable Membrane - Passive Purple External Spray

    USA - Fire Class A ASTM E84, UK - BS Fire Class B- S1,d0


    Passive Purple External is a ready-to-use facade waterproof membrane. It is based on specific pure acrylate polymer dispersions that, after application with an airless spray device or paint roll, it dries to a durable, flexible, watertight, UV resistant and damp-open membrane.

    Passive Purple External – Facade Waterproof Membrane is used as:

      • A weatherproof protective membrane on exposed facades
      • Airtightness and rainproof membrane before anchoring/installing insulation panels and facade finish.
      • Airtightness and rainproof membrane before façade finish is installed, such as façade panels.


        Raintight but vapour breathable

        Airtight

        UV resistant

        Anti fungus

        Self-cleaning / reduced dirt pickup caused by UV netting

        Crack-bridging

        Carbonatation block (for concrete); realkalising (concrete)

        Protection against salts (for roads) (concrete structures).

        Can also be used a as a protective coating on concrete as anticarbonatation on concrete / cement coating.



        Специфікація
        • External

          Damp-open Membrane

          Watertight

          Facade

          Passivhaus

          Membrane

          Vapour Control

          Airtightness

          Airtight

          VCL

          Vapour

          Control

          Breather Membrane

          Liquid Membrane

          Vapor

        Технічна специфікація
        • Унікальний номерPassive-Purple-External
        • ТипBuilding Material
        • Дата публікації2023-05-19
        • Номер видання1
        Посилання
        Класифікація
        • Категорія BIMobjectБудівельні матеріали - Waterproofing & Membranes