Публікуйте свої продукти
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
Nitor PRO AS
    Intra lighting

    Nitor PRO AS

    "Simply efficient" Taking efficiency way beyond energy saving. The classic downlight has been fundamentally improved and overhauled. With uncompromising performance, maximum efficiency and with a wide variety of applications it has become an indispensable part of (almost) every project. It’s also a relamping opportunity, where energy consumption can be decreased by up to 70% and a fast payback time can be reached. Moreover, with the same diameter, the luminaire replacement is quick and clean, with no need for additional ceiling work.
    Специфікація
    • Installation: recessed ceiling with visible trim.
      Light source: high-power COB LED module, CRI > 80, MacAdam ≤ 3, 50.000h L80 B10.
      Cooling system: passive cooling heat sink made from die-cast aluminium. 
      Optic: highly efficient optic with uniform distribution, metallized polycarbonate, lacquer finish with funnel made from polycarbonate (funnel from aluminium for AS and HC version), powder coated.
      Body: polycarbonate body, strengthened with glass fibres, resistant to glow wire test 850°C.
      Advantages: downlighter is already wired to the remote gear box. Wide range of different symmetric and asymmetric optics.
      Control gear: supplied with highly-efficient driver with fixed output (FO) or dimmable (DALITD).
      Emergency: emergency kit version with 1 or 3 hour autonomy installed in separate gear box already wired to the luminaire.
      IP protection: 20.

    Технічна специфікація
    • Унікальний номерNitor_PRO_as
    • Сімейство продуктівSpots & Downlights
    • Група продуктівNitor
    • ТипObject (single object)
    • Дата публікації2019-06-19
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийPolycarbonate
    • Розроблено вSlovenia
    • Виготовлено вSlovenia
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture
    • Код за ETIMEG000030
    • Назва за ETIMAccessories for lighting
    • Назва UNSPSCLighting Fixtures and Accessories
    • Код UNSPSC3911
    • Код Uniclass 2015EF_70_80
    • Опис Uniclass 2015Lighting
    • Код CSI MasterFormat 201426 51 00
    • Заголовок CSI MasterFormat 2014Interior Lighting
    • Номер OmniClass23-35 00 00
    • Заголовок OmniClassElectrical and Lighting Specific Products and Equipment
    • Код CSI UniFormat IID5020
    • Заголовок CSI UniFormat IILighting & Branch Wiring

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Схожі продукти

    4.0 з 5 зірок 4.0 (31)
    4.8 з 5 зірок 4.8 (9)
    4.2 з 5 зірок 4.2 (51)