Публікуйте свої продукти
Self-levelling, epoxy flooring system DUROFLOOR-11
Self-levelling, epoxy flooring system DUROFLOOR-11
Self-levelling, epoxy flooring system DUROFLOOR-11
    ISOMAT S.A.

    Self-levelling, epoxy flooring system DUROFLOOR-11

    DUROFLOOR-11 is a two-component, colored epoxy system offering high strength and abrasion resistance. It is resistant to organic and inorganic acids, alkalis, petroleum products, wastewater, water, seawater and numerous solvents. The main uses could be food & beverage industries, professional kitchens, hospitals and labs, parking garages, slaughterhouses, winneries etc.

    Специфікація
    • DUROFLOOR-11 is used, with the addition of quartz sand with a particle size of 0.1-0.4 mm as a self-leveling epoxy flooring on cement-based floors that require extremely high mechanical or chemical resistance. Cementitious substrates could be first primed with DUROFLOOR-PSF, which can also, mixed with quartz sand, be used for filling any existing imperfections (cracks, holes) on the substrate. CE marked according to EN 1504-2 and EN 13813.

      DUROFLOOR-11 has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts.

      It is certified for safe flooring applications in food handling and processing areas.

      DUROFLOOR-11 Reaction to fire classification: Bfl s1 according to UNE-EN 13501-1:2007 + A1:2010 standard

      It complies with LEED requirements.

    Технічна специфікація
    • Унікальний номерResin_flooring_DUROFLOOR11
    • Сімейство продуктівISOMAT
    • Група продуктівFLOORINGS
    • ТипObject (single object)
    • Дата публікації2020-11-02
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийEpoxy
    • Матеріал допоміжнийEpoxy
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Coatings & Coverings
    • Класифікація IFCFloor
    • Назва UNSPSCFlooring
    • Код UNSPSC301617
    • Номер OmniClass23-15 17 00
    • Заголовок OmniClassFloor Coverings
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes