Публікуйте свої продукти
Slim Mobile Pedestal
JasonL

Slim Mobile Pedestal

Running out of space in your office? Looking cluttered and disorganised? I am the perfect solution. I fit under any great JasonL desk or workstation. My simple design and modern finish allows me to suit any office workspace. I am perfect for small tables and desks ranging from 1000mm to 1200mm. My slim design is able to squeeze into tight spaces, for a neat fix to all your clutter.

In addition to my functional features, the Slim Mobile Pedestal is also designed with a modern finish that can complement any office decor. It's great to hear that this product comes with an option for a cushion, making it a versatile piece of furniture that can be used as a seat when needed.Office desk storage sorted.

Специфікація
  • Brand Jasonl

    Height (mm) 600

    Top dimensions (mm) 300x500

    Total width (mm) 300

    Total depth (mm) 500

    Warranty (years) 5

    Product weight (kg) 13

    Material Metal

    Frame finish White and black

    Mobile Yes

    Lockable Yes

    Number of drawers 3

    Carcass thickness (mm) 0.7

Технічна специфікація
  • Унікальний номерslim-mobile-pedestal
  • Сімейство продуктівStorages
  • Група продуктівMobile Pedestal
  • ТипObject (single object)
  • Дата публікації2025-09-22
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийMetal
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage

Доступність регіону

Океанія