Публікуйте свої продукти
Water-Cooled Self-Contained Units 25 to 105 Tons
Johnson Controls

Water-Cooled Self-Contained Units 25 to 105 Tons

  • Saves Floorspace - Compact design uses less floorspace than competitive units, and even largest units can fit through 3' doorway in knock-down configuration.
  • Quiet Operation - low-noise plenum fan and double-wall construction result in the best acoustic performance in the industry.
  • Low Energy Costs - High-efficiency compressors and fans provide energy performance that exceeds ASHRAE Standard 90.1.
  • Excellent IAQ - Double-sloped drain pan, cleanable construction, demand-control ventilation, and high-efficiency filtration improve building IAQ.
  • Superior Control - Easy-to-operate control center contains the latest control algorithms, and can interconnect with a BACnet® network.
Технічна специфікація
  • Унікальний номерjci-lsw
  • Сімейство продуктівPackaged - Indoor - Self Contained Equipment
  • Група продуктівSelf Contained Units
  • ТипObject (single object)
  • Дата публікації2012-10-25
  • Номер видання1
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер