Публікуйте свої продукти
CAYONO  Whirl with AQUAMASSAGE FULL BODY 
1700 x 700 x 410
KALDEWEI

CAYONO  Whirl with AQUAMASSAGE FULL BODY 1700 x 700 x 410

New energy with the power of water: The KALDEWEI FULL BODY wellness system pampers you with an intensive massage using powerful water jets. Whether after working hard or a demanding work-out – the massage relieves tension, loosens the connective tissue and promotes blood circulation in the body. The water jets are enriched with air and work deep into the skin. This ensures an intense feeling of well-being. For individual enjoyment, the side jets can be aimed directly at different parts of the body. In addition, special nozzles treat the back and feet in a targeted manner. The intensity of the massage can be adjusted individually. The nozzles for the water massage of FULL BODY fit elegantly into the bathtub made of high-quality steel enamel and are always hygienic thanks to the integrated, automatic cleaning program. In this way, the relaxation is maintained, even after the whirl experience has finished.
Технічна специфікація
  • Унікальний номер749FullBody
  • Сімейство продуктівSpa
  • Група продуктівWhirls
  • ТипObject (single object)
  • Дата публікації2022-05-19
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийEnamel
  • Розроблено вGermany
  • Виготовлено вGermany
Класифікація
  • Категорія BIMobjectSanitary - Ванна та спа
  • Класифікація IFCFurnishing Element
  • Назва UNSPSCBathtubs
  • Код UNSPSC30181501