Публікуйте свої продукти
GP115/75S Three-sided Gas Fireplace
GP115/75S Three-sided Gas Fireplace
    Kalfire Fireplaces

    GP115/75S Three-sided Gas Fireplace

    Kalfire GP115/75S
    The Kalfire GP115/75S is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Design & Interior
    With the Kalfire GP115/75S three-sided gas fireplaces, you have the option to choose from various interiors. Additionally, you can choose to add an optional hybrid/LED function (for a cozy ember bed effect) and/or an NSG function (creating the illusion of real sparks dancing above the flames). These choices allow you to create a gas fireplace that perfectly aligns with your personal taste and preferences, while also fitting seamlessly with the decor and space of your room.

    Burner Technology
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Three-sided model
    The frameless glass bends around the fire, offering an expansive and uninterrupted view from three sides. This model creates a striking focal point in any interior, allowing the fire to be admired from multiple angles.

    Специфікація
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: A

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Specifications
      Performance details of the Kalfire GP115/55S.

      • Energy label: A
      • Efficiency: 82%
      • Output: 6.0 – 8.8 kW
      • Suitable for natural gas and (bio) propane
      • H2 Ready
    Технічна специфікація
    • Унікальний номерgp115-75s-gas-fire
    • Сімейство продуктівGas fireplace
    • Група продуктівThree-sided fireplace
    • ТипShowcase (model)
    • Дата публікації2023-11-01
    • Номер видання1
    • Висота (мм)1350
    • Ширина (мм)1306
    • Глибина (мм)550
    Пов'язані
    • Матеріал основнийMetal
    • Матеріал допоміжнийGlass
    • Розроблено вNetherlands
    • Виготовлено вNetherlands
    Класифікація
    • Категорія BIMobjectHVAC - Камін
    • Код CSI MasterFormat 201410 31 00
    • Заголовок CSI MasterFormat 2014Manufactured Fireplaces
    • Номер OmniClass23-19 17 15
    • Заголовок OmniClassGas Fireplace

    Доступність регіону

    Європа
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit