Публікуйте свої продукти
Inclusive Katrin Hand Towel XL Dispenser - White
Inclusive Katrin Hand Towel XL Dispenser - White
    Katrin

    Inclusive Katrin Hand Towel XL Dispenser - White

    • High performance hand towel dispenser for high traffic spaces • An open, flexible dispenser solution where all folded hand towels fit, a part of our freedom of choice concept. • This provides a longlasting dispenser solution • Serves the visitor one sheet at a time, which gives controlled consumption • Easy to adjust to different widths of hand towels, due to multiple settings • The dispenser is easy to load thanks to the adjustable “side ribs” that keeps the hand towels in place when refilling the dispenser • Serves the visitor one sheet at a time, which gives controlled consumption in a hygienic way • Two open postions for the lid giving easy handling for everyone • Use latch to secure lid in open position • Lock on both sides, making it easy to install in any space and key-less function also available • Transparent backplate for easy installation • Transparent side plates makes it easy to see when it is time to refill • Effectively dries up to 733 pair of hands* • 50% less refilling time, more time for cleaning** • Serves 90% more paper then our Hand towel M Dispenser
    Технічна специфікація
    • Унікальний номер89727
    • Сімейство продуктівWASHROOM DISPENSER
    • Група продуктівHAND TOWEL DISPENSER
    • ТипObject (single object)
    • Дата публікації2024-11-08
    • Номер видання1
    • Висота (мм)730
    • Ширина (мм)338
    • Глибина (мм)146
    Пов'язані
    • Матеріал основнийPlastic
    • Матеріал допоміжнийPolycarbonate
    • Розроблено вНідерланди
    • Виготовлено вФранція
    • Вага нетто (кг)3
    Класифікація
    • Категорія BIMobjectSanitary - Dispensers
    • Класифікація IFCFurnishing Element