Публікуйте свої продукти
Kegco K199SS-1 Single Tap Kegerator
Kegco K199SS-1 Single Tap Kegerator
Kegco K199SS-1 Single Tap Kegerator
Kegco K199SS-1 Single Tap Kegerator
Kegco K199SS-1 Single Tap Kegerator
    Kegco

    Kegco K199SS-1 Single Tap Kegerator

    This K199SS-1 Full-Size Single Tap Draft Beer Dispenser includes everything you need to dispense fresh draft beer straight from a keg. It has a complete Direct Draw Keg Tap Kit that is compatible with most of your favorite D System Domestic Beer Kegs, and features a 15" Chrome-Plated Metal Draft Tower with One Faucet, a Sankey Keg Coupler, and an aluminum 5 lb. Co2 Cylinder and Single Gauge Regulator. Additional features such as a Removable Drip Tray, a Textured Serving Counter-top with Metal Safety Rail, and a Steel Interior Floor Mat help provide impressive performance at a great value!

    As well as dispensing draft beer, these kegerators can also be used as wine keg and coffee keg dispensers with a few minor upgrades. The Kegco K199SS-1 has a stylish black cabinet and stainless steel door design that will fit in with any decor, and two Removable Wire Shelves are included to allow you to easily convert the kegerator into an all refrigerator or beverage center.

    These Keg Coolers will hold a Full-Size, Straight Pony, or Quarter Slim Keg, or up to two Sixth Slim, Strap Handle, or Rubber Home Brew Kegs. They will not fit Bevel or Rubber Kegs, which are wider in the middle than at the top or the bottom. These kegs are commonly used by Coors and Miller Brewing Companies.

    As Featured on Amazon.com

    #Kegco #ResidentialKegerator #Kegerator #Keg #SingleTapKegerator

    Специфікація
    • Height: 33"
      Width: 20"
      Depth: 25-1/2"
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: No
      Security Lock: No
      Keg Coupler: D System
      Regulator: Pro Series Single Gauge Regulator
      Co2 Tank: 5 Lb Aluminum
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: No
      Full Size / 1/2-Barrel: Holds 1
      Pony Size / 1/4-Barrel: Holds 1
      1/4-Barrel Slim: Holds 1
      1/6-Barrel: Holds 2
      5 Gal. Ball/Pin Lock Keg: Holds 2
      5-Liter / Mini Keg: Holds 2
      Cabinet: Black
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Технічна специфікація
    • Унікальний номерKegco-K199SS-1-Single-Tap-Kegerator
    • Сімейство продуктівKegerator
    • Група продуктівResidential
    • ТипDocumentation (info)
    • Дата публікації2019-03-06
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectКухня - Appliances
    • Назва UNSPSCCooling equipment and parts and accessories
    • Код UNSPSC401017
    • Код CSI MasterFormat 201411 30 13
    • Заголовок CSI MasterFormat 2014Residential Appliances
    • Номер OmniClass23-21 23 33 13
    • Заголовок OmniClassResidential Refrigerators

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit