Публікуйте свої продукти
Kegco K209SS-1 Single Faucet Full Size Keg Kegerator
Kegco K209SS-1 Single Faucet Full Size Keg Kegerator
Kegco K209SS-1 Single Faucet Full Size Keg Kegerator
Kegco K209SS-1 Single Faucet Full Size Keg Kegerator
Kegco K209SS-1 Single Faucet Full Size Keg Kegerator
    Kegco

    Kegco K209SS-1 Single Faucet Full Size Keg Kegerator

    Kegco's K209SS-1 Single-Faucet Kegerator is a high quality keg beer cooler with a stainless steel door that includes everything needed to dispense store bought kegs of draft beer. It has all the necessary equipment to pour a cold, tasty glass of beer and can also easily be converted into a regular refrigerator with it's two adjustable storage shelves. It boasts an interior big enough to easily accommodate a full size 1/2 barrel keg along with the dispense system or cases or your favorite cold beverages. The stainless steel interior floor plate provides durability by displacing the weight of the beer keg evenly over the floor of the cabinet, allowing you to slide the kegs in and out smoothly. It's versatility makes it an excellent choice for anyone wanting draft beer on tap at home all the time while also providing the extra storage space of an extra all refrigerator. Kegco K209SS-1 Draft Beer Dispensers are quiet and energy efficient for use in the home. Easy roll casters make it easy to move the keg dispenser to whatever room the party takes you to, and they lock to prevent the unit from rolling once you have it in position. This beer refrigerator has black sides and top with a stainless steel door that will look great dispensing cold draft beer in your home. It also has a recessed drip tray with a plastic grill that can easily be taken out and cleaned in the dishwasher, and an attractive chrome safety rail that helps to keep mugs and glasses from sliding off. These keg coolers include everything you need except the keg. The CO2 tank is shipped empty and will need to be filled locally.These kegerators are able to hold one Full Size, Pony, or Quarter Slim Keg, two 5 gallon commercial kegs along with one 5 gallon homebrew keg, or up to three 5 gallon homebrew kegs.

    As Featured on Amazon.com

    #Kegco #ResidentialKegerator #Kegerator #Keg #SingleTapKegerator

    Специфікація
    • Height: 33.25"
      Width: 24"
      Depth: 25"
      Unit Weight: 96.8 Lbs.
      Shipping Weight: 110 Lbs.
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: No
      Security Lock: No
      Keg Coupler: Kegco KT85D-L "D" System Keg Coupler
      Regulator: Kegco 541 Pro Series Single Gauge Regulator
      Co2 Tank: 5 Lb. Aluminum CO₂ Tank
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: No
      Full Size / 1/2-Barrel: Holds 1
      Pony Size / 1/4-Barrel: Holds 1
      1/4-Barrel Slim: Holds 1
      1/6-Barrel: Holds 2
      5 Gal. Ball/Pin Lock Keg: Holds 3
      5-Liter / Mini Keg: Holds 3
      Cabinet: Black
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Технічна специфікація
    • Унікальний номерKegco-K209SS-1-Single-Faucet-Full-Size-Keg-Kegerator
    • Сімейство продуктівKegerator
    • Група продуктівResidential
    • ТипDocumentation (info)
    • Дата публікації2019-03-06
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectКухня - Appliances
    • Назва UNSPSCCooling equipment and parts and accessories
    • Код UNSPSC401017
    • Код CSI MasterFormat 201411 30 13
    • Заголовок CSI MasterFormat 2014Residential Appliances
    • Номер OmniClass23-21 23 33 13
    • Заголовок OmniClassResidential Refrigerators

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit