Публікуйте свої продукти
Kegco XCK-2460S Commercial Three Faucet Kegerator
Kegco XCK-2460S Commercial Three Faucet Kegerator
Kegco XCK-2460S Commercial Three Faucet Kegerator
Kegco XCK-2460S Commercial Three Faucet Kegerator
    Kegco

    Kegco XCK-2460S Commercial Three Faucet Kegerator

    The Kegco XCK-2460S Commercial Kegerator is perfect for pubs, restaurants, bars and events. This keg cooler has enough interior space to house three full-size kegs or a combination of smaller kegs, and features two single faucet towers that allow you to dispense from 2 kegs at once! Forced air refrigeration keeps the beer in the kegs ice cold and hoses direct cold air into each beer tower to ensure the line is cooled all the way to the faucet. These kegerators include two heavy duty adjustable shelves, providing the ultimate in versatility. You can store cans and bottles or keep mugs chilled on one side while dispensing multiple 5 gallon kegs from the other side! Built-in drip trays catch any drops after you fill a glass and route to an external drain, making daily maintenance a breeze. The sturdy XCK-2460S is designed to withstand the demands of commercial use. Featuring an attractive stainless steel interior and exterior and a rubber floor mat that reduces the shock of the heavy kegs on the stainless steel floor, it is sure to provide reliable performance for years. Lights inside the unit conveniently illuminate the cabinet to make adjustments to your dispense system effortless. The hoses inside the cabinet that direct cool air into the draft arm and drain beer from the drip tray to an external drain are efficiently tucked out of the way. The cooling unit is serviceable from the front of the kegerator, allowing it to be used in both freestanding and built-in applications. This kegerator can fit three full size or pony kegs, up to five quarter slim kegs, and up to nine 5 gallon kegs (with an external CO2 tank). Dispense kit not included.

    As Featured on Amazon.com

    #Kegco #CommercialGradeKegerator #ThreeKegKegerator #Keg

    Специфікація
    • Height: 36.2"
      Width: 60.8"
      Depth: 24.5"
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: Yes
      Security Lock: Yes
      Keg Coupler: No
      Regulator: No
      Co2 Tank: No
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: Yes
      Full Size / 1/2-Barrel: Holds 3
      Pony Size / 1/4-Barrel: Holds 3
      1/4-Barrel Slim: Holds 5
      1/6-Barrel: Holds 9
      Cabinet: Stainless Steel
      Drip Tray: Yes
      Guard Rail: No
      Casters: No

    Технічна специфікація
    • Унікальний номерKegco-XCK-2460S-Commercial-Three-Faucet-Kegerator
    • Сімейство продуктівKegerator
    • Група продуктівCommercial
    • ТипDocumentation (info)
    • Дата публікації2019-03-06
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectКухня - Appliances
    • Назва UNSPSCCooling equipment and parts and accessories
    • Код UNSPSC401017
    • Код CSI MasterFormat 201411 20 00
    • Заголовок CSI MasterFormat 2014Commercial Equipment
    • Номер OmniClass23-21 21 27 15
    • Заголовок OmniClassCommercial Refrigerators

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit