Публікуйте свої продукти
KESSEL-Parking deck drain DN 125, square, Connection polymer pipe
KESSEL SE + Co. KG

KESSEL-Parking deck drain DN 125, square, Connection polymer pipe

KESSEL-Parking deck drain DN 125, square, Connection polymer pipe "The Ecoguss parking deck drain is used for point drainage and is equipped with a sludge bucket. The recyclable composite material Ecoguss fulfils the highest sound protection requirements, can withstand temperatures up to 400 degrees Celsius and has a permanently corrosion-free surface. The outlet socket is suitable for connection to SML cast iron pipes. Separate equipotential bonding is not necessary." • Standard: EN 1253-2 • Nominal size (DN): 125 • Outer diameter (OD): 125 • Sludge bucket: yes • Diameter (mm): 290 • System: 125 • Socket version: vertical • Upper section material: Ecoguss • Type of cover: Slotted cover rund • Colour of cover: black • Load class (EN 124 / EN 1253-1): B 125 (max. 12,5 t) • Locking: Lock & Lift • Cover material: Ecoguss • Grid size, length (mm): 234 • Grid size, width (mm): 234 • Rim material: Ecoguss • Rim length (mm): 247 • Rim width (mm): 247
Специфікація
  • • Coverage features • Cover type: slotted grating round • Cover material: Ecoguss • Cover color: black • Load class: B 125 (EN 124) • Length: 234 mm • Width: 234 mm • Surface: eroded • Mud bucket: yes • Locking: Lock & Lift • Dimensions • Length: 290 mm • Width: 290 mm • Height: 196 mm • Recess dimension length: 300 mm • Cut-out width: 300 mm • general characteristics • Nominal size (DN): 125 • Outside diameter (OD): 125 • Standard: EN 1253-2 • execution • System: 125 • rust • Frame width: 247 mm • Frame length: 247 mm • Frame material: Ecoguss • Other features • Sealing on the base body: connection edge • Drainage rate (l / s) with 20 mm build-up: 4.5 l / s • Wastewater volume: high • Top section material: Ecoguss • Construction height: min. 130 mm • Form top section: angular • Gross weight: 3.479 kg • Net weight: 3.079 kg
Технічна специфікація
  • Унікальний номер48502
  • Сімейство продуктівParking deck drain system 125
  • Група продуктівDrainage technology - Standard products
  • ТипObject (single object)
  • Дата публікації2021-03-19
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вGermany
  • Виготовлено вGermany
Класифікація
  • Категорія BIMobjectСантехніка - Водовідведення

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

4.8 з 5 зірок 4.8 (26)
4.3 з 5 зірок 4.3 (15)
4.5 з 5 зірок 4.5 (31)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit