Публікуйте свої продукти
ATLANTIA KWA-11xx
ATLANTIA KWA-11xx
    Keyter

    ATLANTIA KWA-11xx

    Medium capacity air-to-water chillers and heat pumps for air conditioning and industrial applications.
    Специфікація
    • ATLANTIA KWA is a series of air-water chillers and heat pumps designed for controlling the temperature of cold or hot water in air conditioning and industrial applications.The KWA-11xx series is available in 4 models in cooling only version (R) and heat pump version (I), with a cooling capacity range of 100-170 kW and a heating capacity range of 110-190 kW.
      * Optimised design for reduced refrigerant charge R-410A (ODP 0, GWP 2088).
      * Availability of units with R-452B refrigerant (ODP 0, GWP 676).
      * Tandem multiscroll to improve the seasonal energy efficiency.
      * Series equipped with the latest generation of welded plate heat exchangers in stainless steel, with triple protection, including flow switch, antifreeze protection for water and freon.
      * Condensing pressure control as standard for all year operation.
      * Low speed condensation axial fans and oversized outdoor coils.
      * Electronic fans and electronic expansion valve for minimal energy consumption as option.
      * Electronic outdoor axial fans with Axitop diffusers as option resulting in improved eficciency and a ver low noise level.
      * Triple acoustic insulation as option, with compressors insulated by acoustic jacket and mounted in closed structure with sound insulation.
      * Supervision and electronic control with high performance and easy operation.
      * Wide variety of communication protocols (Modbus, BACnet and LonWorks).
      * Maximum accessibility and easy maintenance via removable panels.
      * Hot gas partial and full heat reclaim system for sanitary hot water.
      * High efficiency option consisting of an additional free-cooling module integrated in the unit. This module makes it possible to benefit from the outdoor air energy when outdoor conditions are favourable, to exchange energy with the facility's water.
      * OPTIONALS HYDRAULIC VERSIONS:
      * Integrated hydraulic kit composed of a circulation pump suitable for water or glycol water up to 0 ºC, purge and closing valves, pressure gauges and flow switch. Low temperature kit is rquired for water temperatures below 0 ºC, which requires replacement of the pump and adds electrical heaters on hydraulic elements to operate with water temperature up to -10 ºC.
      * Hydraulic kit built into the unit composed of a circulation pump suitable for water or glycol water up to 0 ºC, buffer tank with anti-freeze electrical heaters to reduce compressors short cycling, 35 liters expansion vessel, purge and closing valves, pressure gauges and flow switch.

    Технічна специфікація
    • Унікальний номерKWA-11xx
    • Сімейство продуктівChillers and heat pumps
    • Група продуктівAir-to-water medium capacity
    • ТипObject (single object)
    • Дата публікації2019-11-25
    • Номер видання1
    • Висота (мм)2400
    • Ширина (мм)1100
    • Глибина (мм)2190
    Посилання
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Матеріал допоміжнийCopper
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectHVAC - Chillers
    • Класифікація IFCChiller
    • Назва UNSPSCHeat pumps
    • Код UNSPSC40101806
    • Код Uniclass 2015Pr_70_60_37_04
    • Опис Uniclass 2015Air to water heat pumps
    • Код CSI MasterFormat 201423 00 00
    • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Номер OmniClass23-33 39 00
    • Заголовок OmniClassAir Conditioning Equipment
    • Код CSI UniFormat IID30
    • Заголовок CSI UniFormat IIHVAC

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад