Публікуйте свої продукти
QuadSpan™ Translucent Polycarbonate Skylight Systems
QuadSpan™ Translucent Polycarbonate Skylight Systems
QuadSpan™ Translucent Polycarbonate Skylight Systems
QuadSpan™ Translucent Polycarbonate Skylight Systems
    Kingspan Light + Air

    QuadSpan™ Translucent Polycarbonate Skylight Systems

    QuadSpan™ two panel translucent skylights diffuse sunlight, provide excellent thermal performance, and are significantly lighter than traditional glass systems. Glazing panels are pre-assembled for easy installation and can span long distances, allowing for a clean look with less visible exterior framing. QuadSpan™ is available in a variety of configurations, is custom designed to fit your project’s needs, and is a great choice for new construction and renovation.

    Product Highlights

    • Vaults, ridges, single slopes, pyramids, polygons, and curved domes available – plus fully custom shapes
    • Removeable skin technology (RST) allows interior or exterior glazing to be replaced independently
    • Long panel assemblies permit fast, easy installation
    • Panels are pre-assembled for quality control and can be insulated for enhanced thermal protection
    • Minimal exterior aluminum support members create a clean aesthetic
    • Triple tooth glazing connection is able to withstand extreme loading
    • Wide variety of standard colors with bi-color, custom colors and color matching available
    • Warrantied to maintain their translucence, the tight-cell design increases durability and enhances light diffusion
    • Class A Roof Assembly and sound reduction configurations are available
    • Additional specialty options include High-velocity Hurricane Zone (HVHZ) and more
    Специфікація
      • Thickness: 2.75 in (70 mm) & 4 in (102 mm)
      • Width: 2 ft nominal (23 5/8 in) (600 mm)
      • Panel Length: Up to 38 ft long
      • Panel Weight: 1.5-2 lbs/ft²

      Base Options

      • Technology: Removable Skin Technology (RST) - Allows for the removal of the exterior panel while the interior panel remains in place
      • Panel Joint: Structural member, mechanically interlocking, sealed joint
      • Exterior Skin: 10 mm translucent polycarbonate panel with Nano-Cell® extrusion
      • Interior Skin: 8 mm translucent polycarbonate panel with Nano-Cell® extrusion
      • Color Options: Standard - Clear, White, Ice White, Blue, Green, Bronze, Gray
        (Note: all colors are available with a matte finish upon request - contact us for other available color options)

      Thermal Performance

      • System U-Factor - NFRC Certified - 0.19 to 0.32 (4" panel)
      • System SHGC - NFRC Certified - 0.19 to 0.38 (4" panel)
      • VT - 0.10 to 0.35 (4" panel)

      *Contact KLA for more detailed thermal performance information. Values subject to color selections and configuration.

      Testing and Performance

      • ASTM D635, D1929, D2843, E84 per ESR-4745 - CC1
      • Uniform Load Structural / Spans - ASTM E330 - Span - 2ft to 10ft - Contact us for job specific span capabilities
      • High Velocity Hurricane Zone (HVHZ) - TAS 201, 202, 203 - Missile impact level D, Up to 100psf.
      • Concentrated Load 1sqf Area - No Damage - 800 lbs
      • Water Penetration - ASTM E331 - Pass
      • Air Infiltration - ASTM E283 - Pass at 6.24 psf
      • Roof Assembly Classification - ASTM E108 - Class A / C
      • Sound Transmission Loss (STC) - ASTM E90 / E1332 - 25-32, OITC: 17-25
    Технічна специфікація
    • Унікальний номерquadspan-translucent-polycarbonate-skylight-systems
    • Сімейство продуктівDaylighting Systems
    • Група продуктівTranslucent Skylight Systems
    • ТипObject (single object)
    • Дата публікації2025-03-07
    • Номер видання1
    Пов'язані
    • Матеріал основнийPolycarbonate
    • Матеріал допоміжнийAluminium
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Класифікація IFCRoof
    • Код Uniclass 2015Ss_30_10_30_20
    • Опис Uniclass 2015Glazed unit roof framing systems
    • Код CSI MasterFormat 201408 45 13
    • Заголовок CSI MasterFormat 2014Structured-Polycarbonate-Panel Assemblies
    • Номер OmniClass23-13 33 27 19
    • Заголовок OmniClassGlazed Roof Structures

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка