Публікуйте свої продукти
TrendVario 6300+ semi-automatic parking system
TrendVario 6300+ semi-automatic parking system
    KLAUS Multiparking

    TrendVario 6300+ semi-automatic parking system

    The drive-through premium semi-automatic parking system with pit. The premium semi-automatic machine with 3 parking levels can be combined with other TrendVario variants. The TrendVario 6300+ can be driven through, which means it can be easily combined with the TrendVario 6100 and 6200+, as well as the 6100+ (which can also be driven through), as an additional row of parking. As no second access lane is required, this sort of combined parking system enables you to have even more parking spaces within the same floor area. The entrance to the TrendVario 6300+ is at ground level. Unlike the other models, the system accommodates three vehicles one above the other. The parking spaces are moved vertically and horizontally and transported to the desired position. This means that they accommodate more cars within the same floor area. For maximum operating safety, the access level is secured from the entire system by gates. This also protects the vehicles from theft and vandalism. The semi-automatic parking system offers up to 29 parking spaces in total.
    Специфікація
    • x For independent parking x Can be combined with the TrendVario 6100, 6100+, 6300, 6300+ and 6200+ x 4 rows behind each other and 4 grids next to each other – up to 44 parking spaces are possible x Total height: 335 cm to 460 cm in 5 cm increments x Pit depth: 190 cm to 240 cm in 5 cm increments x Vehicle dimensions: height 150 to 220 cm, length 500 to 530 cm x Usable platform width: 230 cm to 270 cm x Platform load: 2,000 kg per parking space, optionally 2,600 kg or max. 3,000 kg x Individual parking spaces can even be loaded later on x Horizontal access to all parking levels x Platform coating: StandardGrip, optional AluLongLife or EasyWalk x Operation via SmartChip, SmartPortable or SmartApp
    Технічна специфікація
    • Унікальний номерtrend_vario_6300plus_semi_automatic_parking_system
    • Сімейство продуктівSemi-automatic parking systems
    • Група продуктівTrendVario 6000
    • ТипObject (single object)
    • Дата публікації2025-04-30
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectEngineering & Infrastructure - Паркінг
    • Класифікація IFCBuilding Element
    • Номер OmniClass23-23 21 11
    • Заголовок OmniClassCar Parking Systems

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Iran
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Iraq
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Israel
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Jordan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Lebanon
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Oman
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Palestine
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Saudi Arabia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Syria
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Türkiye
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    United Arab Emirates
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Yemen
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Haiti
    Guinea
    Tokelau
    Ireland
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Jamaica
    Kenya
    Tuvalu
    Italy
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Mexico
    Liberia
    Vanuatu
    Latvia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Nicaragua
    Madagascar
    Lithuania
    Panama
    Malawi
    Luxembourg
    Puerto Rico
    Mali
    Malta
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Saint Lucia
    Mauritius
    Monaco
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Sint Maarten
    Namibia
    Norway
    The Bahamas
    Niger
    Poland
    Trinidad and Tobago
    Nigeria
    Portugal
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    U.S. Virgin Islands
    Reunion
    Russia
    United States
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit