Публікуйте свої продукти
Koala Kare KB100-ST Horizontal Recess Mounted Baby Changing Station
Koala Kare

Koala Kare KB100-ST Horizontal Recess Mounted Baby Changing Station

  • The Koala Kare KB100-ST is a horizontal mounted baby changing station in white granite with a stainless steel flange. The exterior is made out of a high density polyethylene in a white granite finish and features a handle for simple use. It's mounted on steel-on-steel hinges for added durability. The stainless steel flange provides a sleek, protective barrier around the recessed installation. The same white granite polyethylene construction is used in the interior of this Koala Kare horizontal changing station. This material is easy to clean and features Microban antimicrobial protection, which reduces odor causing bacteria and provides a more pleasant changing experience. Convenient bag hooks, child safety straps and a builtin liner dispenser are also standard in this design. This Koala Kare by Bobrick changing station features a recessed design. This provides a sleek, flush with wall installation. Changing station door opens easily due to gas spring mechanisms that will last for years to come.

As Featured on Amazon.com

Специфікація
  • Product Dimensions: 37 x 4 x 23 inches ; 36 pounds
    Shipping Weight: 36 pounds 

Технічна специфікація
  • Унікальний номерKoala-Kare-KB100-ST-Horizontal-Recess-Mounted-Baby-Changing-Station
  • Сімейство продуктівSanitary
  • Група продуктівBaby Changing Station
  • ТипDocumentation (info)
  • Дата публікації2019-02-12
  • Номер видання1
  • Висота (у дюймах)23
  • Ширина (у дюймах)37
Пов'язані
  • Матеріал основнийPolyethylene
  • Розроблено вСполучені Штати
Класифікація
  • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
  • Назва UNSPSCSanitary ware
  • Код UNSPSC301815
  • Код CSI MasterFormat 201410 28 13
  • Заголовок CSI MasterFormat 2014Toilet Accessories
  • Номер OmniClass23-31 25 00
  • Заголовок OmniClassToilet and Bath Specialties

Доступність регіону

Північна Америка
Сполучені Штати