Публікуйте свої продукти
Koala Kare KB200-SS Horizontal Wall Mounted Baby Changing Station
Koala Kare KB200-SS Horizontal Wall Mounted Baby Changing Station
    Koala Kare

    Koala Kare KB200-SS Horizontal Wall Mounted Baby Changing Station

    • This type 304 Stainless Steel veneer panel integrates with other satin-finish accessories in the restroom. Constructed of polypropylene and a unibody steel chassis, this baby changing station supports 200lbs with minimal deflection. The steel-on-steel hinge has greater resistance to wear and improved durability and the gas spring mechanism ensures smooth open and close of the unit. Its sleek design and color palette matches modern restroom design and décor. The dual liner cavity with lock minimizes operator refills and discourages potential vandalism. The product includes child protection straps and bag hooks. Bed surface exclusively contains Microban antimicrobial, reducing odor causing bacteria. Liner dispenser features two liner cavities. Each cavity holds 25 liners, for a combined total of 50 liners per unit. Contributes to LEED certified building requirements.Offers the highest level of safety and style for the upscale restroom facility.
    • ASTM and EN compliant.
    • Meets ADA requirements when mounted properly.
    • Supports up to 200 pounds.
    • Liner dispenser features two liner cavities.

    As Featured on Amazon.com

    Специфікація
    • Color: White Granite
      Ean: 0893145002820 , 0749628417585
      Finish Type: white
      Included Components: Baby Changing Station
      Item Weight: 32.0 pounds
      Load Capacity: 200 pounds
      Material: Plastic
      Model Number: KB200-05SS
      Number of Items: 1
      Part Number: KB200-05SS
      Brand Name: Koala Kare
      Finish Type: stainless steel
      UNSPSC Code: 47130000

    Технічна специфікація
    • Унікальний номерKoala-Kare-KB200-SS-Horizontal-Wall-Mounted-Baby-Changing-Station
    • Сімейство продуктівSanitary
    • Група продуктівBaby Changing Station
    • ТипDocumentation (info)
    • Дата публікації2019-02-12
    • Номер видання1
    • Висота (у дюймах)23
    • Ширина (у дюймах)36
    • Глибина (у дюймах)5
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код CSI MasterFormat 201410 28 13
    • Заголовок CSI MasterFormat 2014Toilet Accessories
    • Номер OmniClass23-31 25 00
    • Заголовок OmniClassToilet and Bath Specialties

    Доступність регіону

    Північна Америка
    Сполучені Штати