Публікуйте свої продукти
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
Mira Opero Dual (Brushed Nickel)
    Mira Showers

    Mira Opero Dual (Brushed Nickel)

    A forward-thinking design, inside and out. Three statement finishes make an instant impact, while two showerheads offer the ultimate indulgence. Featuring Mira HydroGlo™ technology – a brand new illuminating innovation that indicates when your shower is at temperature. So you can simply step into a symphony of sprays – for perfection, every time.

    Switched-on design - Step straight into perfection, with innovative Mira HydroGlo™ technology – illuminating the controls when your set temperature is reached.

    Hidden valve, style on show - Enjoy a sleek, flush profile without the need to build into the wall. So you can get the seamless look using your existing front-of-tile fittings.

    Instantly intuitive - Mira Opero features a sleek, streamlined temperature control dial and simple push buttons. For the ultimate experience, at your fingertips.

    Safe and sound - Shower, safer – thanks to Mira Opero’s precise, built-in temperature control and maximum temperature stop. Enjoy peace of mind for the whole family

    Bring the spa home - A generous 250mm overhead delivers a luxurious showering experience

    Custom colours - Choose from modern matt black, brushed nickel or classic chrome to suit any contemporary aesthetic.

    Powerful performance - Optimised to work on high-pressure systems

    Stays cool - Mira CoolShield™ technology stops heat transferring to exposed surfaces of the shower. Which means Mira Opero is always safe to touch.

    Easy fitting - Thanks to its adjustable arm, you can position the deluge overhead anywhere. For the perfect fit in every bathroom.

    Технічна специфікація
    • Унікальний номерmira-opero-dual-brushed-nickel
    • Сімейство продуктівMixers
    • Група продуктівOpero
    • ТипObject (single object)
    • Дата публікації2021-11-23
    • Номер видання1
    • Висота (мм)130
    • Ширина (мм)320
    Пов'язані
    • Матеріал основнийBrass
    • Матеріал допоміжнийPlastic
    • Вага нетто (кг)2.97
    Класифікація
    • Категорія BIMobjectSanitary - Showers

    Доступність регіону

    Європа
    Велика Британія
    Ірландія

    Схожі продукти