Публікуйте свої продукти
Bardo swing gate
Bardo swing gate
Bardo swing gate
    KOPAL

    Bardo swing gate

    4.4 з 5 зірок4.4(22 відгуки)

    The Bardo garden gate has no mesh but round bars. Therefore, the Bardo garden gate looks a lot sturdier than the other garden gates in the KOPAL range. The Bardo garden gate is essentially a lighter version of the industrial swing gates from KOPAL. Thanks to the tunnel shaped horizontal profiles, the Bardo garden gate prevents dust accumulation on the wings, giving the gate a cleaner look.

    The Bardo garden gate is placed on square posts, on which is placed a hinge system that allows the wings to rotate 180°. The Bardo garden gate is available with single or double wings in various sizes.

    To lock the Bardo garden gate, you can choose from a bolt or a lock box with cylinder lock.

    Технічна специфікація
    • Унікальний номерKOP020009
    • Сімейство продуктівSwing gates
    • Група продуктівBardo swing gate
    • ТипObject (single object)
    • Дата публікації2019-03-01
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectLandscaping - Ворота