Публікуйте свої продукти
Kwikset 99140-023 SmartCode 914 Traditional Smart Lock Keypad Electronic Deadbolt Door Lock With SmartKey Security and Z-Wave Plus, Satin Nickel
Kwikset 99140-023 SmartCode 914 Traditional Smart Lock Keypad Electronic Deadbolt Door Lock With SmartKey Security and Z-Wave Plus, Satin Nickel
    Kwikset

    Kwikset 99140-023 SmartCode 914 Traditional Smart Lock Keypad Electronic Deadbolt Door Lock With SmartKey Security and Z-Wave Plus, Satin Nickel

    The SmartCode touchpad smart lock with Home Connect technology enables the lock to wirelessly communicate with other devices in home. The lock allows the user (through a web enabled device) to remotely check the door lock status, lock or unlock the door and receive notifications. SmartCode is a one-touch locking motorized deadbolt. With your personalized code, you can enter your home with the convenience of keyless entry and the back-lit keypad provides increased visibility. This SmartCode deadbolt is easy to install, program and use, and operates on 4 AA batteries. It also features SmartKey Security as the back-up keyway.

    Kwikset smartcode dead bolts are available as smart locks and as electronic deadbolts to provide keyless entry and access for your daily life similar to our Kwikset Kevo door lock. Our Kwikset locks come with patented Kwikset only security features including- Kwikset smartkey security and SecureScreen. Our front door locks are the smart choice whether you are searching for a keypad lock or a touchscreen lock with multiple finishes including satin nickel, venetian bronze, and polished chrome. From august to december Kwikset deadbolts are the locks for year-round keyless entry. Kwikset smartcode home connect means our kwikset z wave locks works with amazon alexa, smartthings, and wink smart home hubs for smart home automation.

    Required door thickness- 1 3/8 to 2 inches

    • Smart lock works with Alexa for voice control (smart home hub required, Alexa device and hub sold separately)
    • Does not work via ZigBee or Amazon key, and is incompatible with Affinity; Full 128 bit encryption security
    • Lock or unlock your door from anywhere with a supporting Z Wave smart home system using your phone or web enabled device
    • Additional features include optional automatic door locking after 30 seconds for peace of mind, one touch locking, and SecureScreen patented technology
    • Program up to 30 custom user access codes for family, friends, or dog walkers and lock your door with the touch of a button
    • Featuring SmartKey Security, which protects against advanced break in techniques and allows you to re key your lock yourself in seconds

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерKwikset-914TRL-ZW-15-SmartCode-914-Satin-Nickel
    • Сімейство продуктівDeadbolts
    • Група продуктівSmart Deadbolt
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    • Висота (у дюймах)9.75
    • Ширина (у дюймах)4
    • Глибина (у дюймах)4.28
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Security Doors
    • Назва UNSPSCLocks and security hardware and accessories
    • Код UNSPSC461715
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 19 11 21 11
    • Заголовок OmniClassDoor Deadbolt Locks

    Доступність регіону

    Північна Америка
    Сполучені Штати