Публікуйте свої продукти
Kwikset Montara Single Cylinder Handleset w/Juno Knob featuring SmartKey in Venetian Bronze
Kwikset Montara Single Cylinder Handleset w/Juno Knob featuring SmartKey in Venetian Bronze
Kwikset Montara Single Cylinder Handleset w/Juno Knob featuring SmartKey in Venetian Bronze
Kwikset Montara Single Cylinder Handleset w/Juno Knob featuring SmartKey in Venetian Bronze
Kwikset Montara Single Cylinder Handleset w/Juno Knob featuring SmartKey in Venetian Bronze
    Kwikset

    Kwikset Montara Single Cylinder Handleset w/Juno Knob featuring SmartKey in Venetian Bronze

    Step up to designer styles and superior security with Kwikset Signature Series products. Enjoy increased security and easy fit with the Montara handleset. 2 points of locking, on the deadbolt and the handleset, provide double the security. And the adjustable through bolt at the bottom of the handleset allows for easy installation and provides you peace of mind knowing that it will adjust to fit the bottom hole in your door. With the arched design, the Montara handleset will add both security and style to your front door This single cylinder handleset can be locked or unlocked by a key on the outside, or the turn button on the inside. SmartKey Re-key Technology allows you to control who has access to your home. Re-key the lock yourself in seconds in 3 easy steps. Have you recently moved or had a child lose a key? It’s time to re-key. SmartKey provides the highest level of residential security and features BumpGuard to protect against lock bumping. The Venetian Bronze finish is hand-rubbed to reveal unique bronze highlights and provides a rich and warm complement to the product's style.

    From the Manufacturer

    As the industry leader, Kwikset has provided trusted security for over 60 years and has become synonymous with security, peace of mind, style and innovation. Enjoy increased security and easy fit with the Montara handleset. 2 points of locking, on the deadbolt and the handleset, provide double the security. And the adjustable through bolt at the bottom of the handleset allows for easy installation and provides you peace of mind knowing that it will adjust to fit the bottom hole in your door. With the arched design, the Montara handleset will add both security and style to your front door Juno's elegant, traditional style blends perfectly with most design styles. The Venetian Bronze finish is hand-rubbed to reveal unique bronze highlights and provides a rich and warm complement to the product's style. This single cylinder handleset can be locked or unlocked by a key on the outside, or the turn button on the inside Smartkey Re-key Technology allows you to control who has access to your home. Re-key the lock yourself in seconds in 3 easy steps. Have you recently moved or had a child lose a key It's time to re-key. SmartKey provides the highest level of residential security and features BumpGuard to protect against lock bumping.

    • Designer style and superior security with this Kwikset Signature Series product
    • For use on exterior doors where keyed entry and security is needed
    • Featuring SmartKey re-key technology; re-key the lock yourself in seconds in 3 easy steps
    • Interior knob with universal handing; fits both right handed and left handed doors
    • Features an adjustable latch to fit all standard door preparations

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерKwikset-553MNHXJ-11P-SMT-Montara-Handleset-Venetian-Bronze
    • Сімейство продуктівHandlesets
    • Група продуктівComplete Set
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    • Висота (у дюймах)21.8
    • Ширина (у дюймах)8
    • Глибина (у дюймах)5.5
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вUnited States
    • Вага нетто (у фунтах)5.15
    Класифікація
    • Категорія BIMobjectДвері - Sets
    • Назва UNSPSCDoors
    • Код UNSPSC301715
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 11 11 25
    • Заголовок OmniClassDoor Accessories

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit