Публікуйте свої продукти
Kwikset 9800-107 Shelburne Single Cylinder Handleset with Tustin Lever featuring SmartKey in, Satin Nickel
Kwikset 9800-107 Shelburne Single Cylinder Handleset with Tustin Lever featuring SmartKey in, Satin Nickel
Kwikset 9800-107 Shelburne Single Cylinder Handleset with Tustin Lever featuring SmartKey in, Satin Nickel
Kwikset 9800-107 Shelburne Single Cylinder Handleset with Tustin Lever featuring SmartKey in, Satin Nickel
Kwikset 9800-107 Shelburne Single Cylinder Handleset with Tustin Lever featuring SmartKey in, Satin Nickel
    Kwikset

    Kwikset 9800-107 Shelburne Single Cylinder Handleset with Tustin Lever featuring SmartKey in, Satin Nickel

    Step up to designer styles and superior security with Kwikset Signature Series products. Shelburne's curvaceous styling expresses a sense of beauty and elegance. Handleset can be locked or unlocked by a key from the outside or with a key/turnpiece from the inside. The crisp, clean appearance of the Satin Nickel finish adds to the overall look of the product and brings a modern feel.

    From the Manufacturer

    Step up to designer styles and superior security with Kwikset Signature Series products. The Shelburne handleset's curvaceous styling expresses a sense of beauty and elegance outside, while the Tustin lever's fashionable wave silhouette is the perfect interior accent for homes with inspired style. With a Satin Nickel finish, this product exhibits the latest in emerging style and decor trends. This handleset features Kwikset's revolutionary SmartKey customized security, allowing you to control who has access to your home. You can re-key your lock in 3 easy steps, and there is no need to worry about lost or loaned keys. This improved key control, combined with Tustin's ANSI Grade 2 high residential security rating and patented locking sidebar for BumpGuard protection, means superior security and convenience. Kwikset's patented pre-assembled design guarantees hassle-free installation--all you need is a screwdriver. Look for coordinating Tustin entry levers featuring SmartKey, as well as Tustin privacy, passage, and dummy levers for doors throughout your home.

    • Designer style and superior security with this Kwikset Signature Series product
    • For use on exterior doors where keyed entry and security is needed
    • Featuring SmartKey re key technology; re key the lock yourself in seconds in 3 easy steps
    • Fully reversible interior lever; fits both right handed and left handed doors
    • Features an adjustable latch to fit all standard door preparations

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерKwikset-800SEXTNL-15-SMT-Shelburne-Handleset-Satin-Nickel
    • Сімейство продуктівHandlesets
    • Група продуктівComplete Set
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    • Висота (у дюймах)5.6
    • Ширина (у дюймах)8.2
    • Глибина (у дюймах)21.4
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectДвері - Sets
    • Назва UNSPSCDoors
    • Код UNSPSC301715
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 11 11 25
    • Заголовок OmniClassDoor Accessories

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit