Публікуйте свої продукти
ALE A25-60-C50
ALE A25-60-C50
ALE A25-60-C50
    La Barrière Automatique

    ALE A25-60-C50

    Automatic, anti-ram vehicles retractable steel bollard, 600 mm high, ø250 mm

    ALE A25-60-C50 is the essential automatic bollard Amco Les Escamotables to meet all applications. At the same time very reliable, its crash test proves that it stops vehicles of one ton launched at 50 km / h, it is also suitable for uses in urban or pedestrian areas. Its dimensions make it a discreet product that perfectly fits with intensive use. ALE A25-60-C50 has been designed to ENSURE maximum safety with recognized reliability.

    Специфікація
    • Main characteristics:

      • Steel retractable bollard, Ø25 cm, 60 cm high
      • Intensive operating, up to 3,000 move/day
      • Resistant to cycle breakage
      • Hydraulic motor integrated or to be mounted

      Technical characteristics:

      • Steel cylinder - depth: 16 mm
      • Anti-corrosion treatment and epoxy powder paint stainless steel bollard top
      • Galvanised steel casing housing
      • Steel floor plate (dim. 450 x 330) equipped with an interchangeable brush seal
      • Class 2 retro-reflective strip
      • Low-viscosity variation (biodegradable hydraulic oil)

      Crash test:

      • Crash test-certified resistance: can stop vehicles weighing 1.1 ton and launched at 50km/h, without deformation and functional bollard after the collision
      • Speed: 50 km/h
      • Weight: 1 T 100
      • Kinetic energy: 106 100 Joules
      • Penetration: 0


    Технічна специфікація
    • Унікальний номерale-a25-60-c50
    • Сімейство продуктівSécurité - Bornes
    • Група продуктівBornes automatiques
    • ТипObject (single object)
    • Дата публікації2020-04-30
    • Номер видання1
    • Висота (мм)600
    • Ширина (мм)250
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectДвері - Security Doors

    Доступність регіону

    Європа
    Франція