Публікуйте свої продукти
Label HB-B300 Automatic Simple Sealing Swing Door
Label HB-B300 Automatic Simple Sealing Swing Door
Label HB-B300 Automatic Simple Sealing Swing Door
Label HB-B300 Automatic Simple Sealing Swing Door
Label HB-B300 Automatic Simple Sealing Swing Door
Label HB-B300 Automatic Simple Sealing Swing Door
    Label

    Label HB-B300 Automatic Simple Sealing Swing Door

    4.7 з 5 зірок4.7(6 відгуки)

    HB-B300I / HB-B300L model for swing doors, motorized opening and closing, for a leaf with maximum width of 1500 mm; maximum weight for each leaf: 300 Kg.

    “TECHNICAL” doors designed for operating rooms, laboratories, clinics, and highly aseptic environments in general, for intensive use and delta pressure not exceeding 30 Pa.

    Tightness is provided by expanded EPDM gaskets mounted on the aluminium profiles that cover three sides of the leaf perimeter.

    Специфікація
    • Automatic simple sealing swing door - 1 leaf

      Door Type:

      __ HB-B300I1 Panel Stainless Steel

      __ HB-B300L1 Panel HPL

      Dimensions:

      Opening Width LV:____ (mm)

      Opening Height HV:____ (mm)

      Opening:

      __Push Opening, Right Opening as seen from the operator side

      __Push Opening, Left Opening as seen from the operator side

      __Pull Opening, Right Opening as seen from the operator side

      __Pull Opening, Left Opening as seen from the operator side

      composed of:

      • Automation NEP300SMP (HxDxL) 110x120x730 mm :
        • Heavy-duty electromechanical automation
        • Aluminium cover in natural anodized-silver colour - H.110 mm.
        • Aluminium support base width 730 mm
        • Grey ABS side caps - Depth 120 mm
        • Motion drive system using antistatic belt reinforced with Kevlar sides
        • 115/230Vac - 50/60Hz power supply
        • Direct current motor with encoder
      • Wall frame equipped for hinges
      • Leaf panel complete with dedicated frames and gaskets movement
      • Aluminium covering unit
      • Pull arm H-BDT2FE or push arm BSS2FE
      • Digital selector and safety sensors

      Optional items to be ordered separately

      • Semi-wall frame
      • Vision panel
      • Manual and electric blinds
      • Handle for Swing Door
      • Pulse devices
      • Emergency opening batteries
      • Lead foils
      • Bands
      • Covering unit cladding
      • Hermetic seal conversion kit with maglock

      The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors.

      Please consult LABEL Automatic Door Solution technical literature for further details.

    Технічна специфікація
    • Унікальний номерlabel-h-b300-automatic-simple-sealing-swing-door
    • Сімейство продуктівAutomatic Swing Doors
    • Група продуктівHospital Swing Doors
    • ТипObject (single object)
    • Дата публікації2022-06-17
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийStainless steel
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectДвері - Swing
    • Класифікація IFCDoor
    • Назва UNSPSCAutomatic doors
    • Код UNSPSC30171510
    • Код Uniclass 2015Ss_25_30_20_39
    • Опис Uniclass 2015Hinged doorset systems
    • Код CSI MasterFormat 201408 16 00
    • Заголовок CSI MasterFormat 2014Composite Doors
    • Номер OmniClass23-17 11 00
    • Заголовок OmniClassDoors
    • Код CSI UniFormat IIC1020
    • Заголовок CSI UniFormat IIInterior Doors