Публікуйте свої продукти
Label HB-B75-2 Automatic Simple Sealing Double Swing Door
Label

Label HB-B75-2 Automatic Simple Sealing Double Swing Door

HB-B75I2 / HB-B75L2 model for swing doors, motorized opening and closing, for a leaf maximum width of 1000 mm; Maximum weight for each leaf: 75 kg.

For non-intensive use without pressure delta; tightness is provided by expanded EPDM gaskets mounted on the aluminium profiles that cover three sides of the leaf perimeter.

Специфікація
  • Automatic simple sealing swing door - 2 leaves

    Door Type:

    __ HB-B75I2 Panel Stainless Steel

    __ HB-B75L2 Panel HPL

    Dimensions:

    Opening Width LV:____ (mm)

    Opening Height HV:____ (mm)

    Opening:

    __Push Opening, “Master” leaf Right Opening as seen from the operator side

    __Push Opening, “Master” leaf Left Opening as seen from the operator side

    __Pull Opening, “Master” leaf Right Opening as seen from the operator side

    __Pull Opening, “Master” leaf Left Opening as seen from the operator side

    composed of:

    • Automation NEXT 75D (HxDxL) 60x75 mm:
      • Heavy-duty electromechanical automation
      • Full length Aluminium cover in natural anodized-silver colour - H.60 mm.
      • Aluminium support base
      • Grey ABS side caps
      • 115/230Vac - 50/60Hz power supply
      • Brushless motor with built-in encoder, featuring high performance, low wear, low power consumption.
      • Very quiet gear-driven motion transmission system.
    • Wall frame equipped for hinges
    • Leaves panel complete with dedicated frames and gaskets movement
    • Pull arm HB-NEXTBDT or push arm NEXT-BAS for both leaves
    • Digital selector and safety sensors


    Optional items to be ordered separately

    • Semi-wall frame
    • Vision panel
    • Manual and electric blinds
    • Handle for Swing Door
    • Pulse devices
    • Emergency opening batteries
    • Lead foils
    • Bands
    • Covering unit cladding
    • Hermetic seal conversion kit with maglock

    The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors.

    Please consult LABEL Automatic Door Solution technical literature for further details.

Технічна специфікація
  • Унікальний номерlabel-hb-b75-2-automatic-simple-sealing-double-swing-door-copy
  • Сімейство продуктівAutomatic Swing Doors
  • Група продуктівHospital Swing Doors
  • ТипObject (single object)
  • Дата публікації2023-07-24
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийStainless steel
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectДвері - Swing
  • Класифікація IFCDoor
  • Назва UNSPSCAutomatic doors
  • Код UNSPSC30171510
  • Код Uniclass 2015Ss_25_30_20_39
  • Опис Uniclass 2015Hinged doorset systems
  • Код CSI MasterFormat 201408 16 00
  • Заголовок CSI MasterFormat 2014Composite Doors
  • Номер OmniClass23-17 11 00
  • Заголовок OmniClassDoors
  • Код CSI UniFormat IIC1020
  • Заголовок CSI UniFormat IIInterior Doors