Публікуйте свої продукти
Label HB-B75 Automatic Simple Sealing Swing Door
Label HB-B75 Automatic Simple Sealing Swing Door
Label HB-B75 Automatic Simple Sealing Swing Door
Label HB-B75 Automatic Simple Sealing Swing Door
    Label

    Label HB-B75 Automatic Simple Sealing Swing Door


    HB-B75I / HB-B75L model for swing doors, motorized opening and closing, for a leaf maximum width of 1000 mm; Maximum weight for each leaf: 75 kg.

    For non-intensive use without pressure delta; tightness is provided by expanded EPDM gaskets mounted on the aluminium profiles that cover three sides of the leaf perimeter.

    Специфікація
    • Automatic simple sealing swing door - 1 leaf

      Door Type:

      __ HB-B75I1 Panel Stainless Steel

      __ HB-B75L1 Panel HPL

      Dimensions:

      Opening Width LV:____ (mm)

      Opening Height HV:____ (mm)

      Opening:

      __Push Opening, Right Opening as seen from the operator side

      __Push Opening, Left Opening as seen from the operator side

      __Pull Opening, Right Opening as seen from the operator side

      __Pull Opening, Left Opening as seen from the operator side

      composed of:

      • Automation NEXT 75 (HxDxL) 60x75x420 mm :
        • Heavy-duty electromechanical automation
        • Aluminium cover in natural anodized-silver colour - H.60 mm.
        • Aluminium support base
        • Grey ABS side caps
        • 115/230Vac - 50/60Hz power supply
        • Brushless motor with built-in encoder, featuring high performance, low wear, low power consumption.
        • Very quiet gear-driven motion transmission system.
      • Wall frame equipped for hinges
      • Leaf panel complete with dedicated frames and gaskets movement
      • Aluminium covering unit
      • Pull arm HB-NEXTBDT or push arm NEXT-BAS
      • Digital selector and safety sensors

      Optional items to be ordered separately

      • Semi-wall frame
      • Vision panel
      • Manual and electric blinds
      • Handle for Swing Door
      • Pulse devices
      • Emergency opening batteries
      • Lead foils
      • Bands
      • Covering unit cladding
      • Hermetic seal conversion kit with maglock

      The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors.

      Please consult LABEL Automatic Door Solution technical literature for further details.

    Технічна специфікація
    • Унікальний номерlabel-hb-b75-automatic-simple-sealing-swing-door
    • Сімейство продуктівAutomatic Swing Doors
    • Група продуктівHospital Swing Doors
    • ТипObject (single object)
    • Дата публікації2022-06-20
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийStainless steel
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectДвері - Swing
    • Класифікація IFCDoor
    • Назва UNSPSCAutomatic doors
    • Код UNSPSC30171510
    • Код Uniclass 2015Ss_25_30_20_39
    • Опис Uniclass 2015Hinged doorset systems
    • Код CSI MasterFormat 201408 16 00
    • Заголовок CSI MasterFormat 2014Composite Doors
    • Номер OmniClass23-17 11 00
    • Заголовок OmniClassDoors
    • Код CSI UniFormat IIC1020
    • Заголовок CSI UniFormat IIInterior Doors