Публікуйте свої продукти
8060 Gustav A01
LAM

8060 Gustav A01

4.1 з 5 зірок4.1(11 відгуки)

MODERN ITALIAN LAMPS WITH MURANO GLASS

When you furnish your home, it's the small details that make a big difference. Nothing says sophistication and unique styling more clearly than the choice of modern Italian lighting. The high quality of finish, the breadth of choice and strong contemporary design add that special touch of style to your interior décor.

But modern Italian lighting is not just about design - it's also about function. A flexible lighting environment is vital to your energy levels and well-being, from gentle ambient light during daytime to soft, diffused light as you settle down to sleep. Sometimes you need bright, focused light for reading, studying, watching television or working. At other times you need warm, subdued light to help you relax. With modern Italian lighting, you can match the natural rhythms of your day to create the perfect lighting for your every need.

With this in mind, LAM produces and markets top quality modern chandeliers that are beautiful to look at, as well as being functional, easy to install and easy to use. The skilled designers who create these contemporary light fittings for LAM design each model with your needs in mind. They understand that the form of modern Italian lighting not only has to match any décor, it also needs to be original, elegant and stunning. But they also understand that the function must be flexible to meet the changing needs of our fast-paced modern lifestyle.

In addition to contemporary chandeliers, LAM also offers you a wide range of other lighting options, including floor lights, table lamps, wall lights and ceiling lights. From the concept design and production of our modern Italian lighting through to installation, LAM offers everything that you, our customer, needs.

You can find modern Italian lighting from LAM in the best designer outlets in Italy, as well in as more that 40 other countries worldwide. You will also notice that our products are protected by packaging which is not only strong, but also manufactured from sustainable resources. Here at LAM, we are committed to creating a better world for future generations.

Специфікація
  • LED Pcb 32 W - 4000 lumen - WW 2850-3200 K

    LED Pcb 32 W - 4200 lumen - NW 3800-4200 K

Технічна специфікація
  • Унікальний номер8060_gustav_a01
  • Сімейство продуктівPEOPLE AND LIGHT
  • Група продуктів8060
  • ТипObject (single object)
  • Дата публікації2018-07-27
  • Номер видання1
  • Висота (мм)450
  • Ширина (мм)450
  • Глибина (мм)70
Посилання
Пов'язані
  • Матеріал основнийChrome
  • Матеріал допоміжнийGlass
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі
  • Класифікація IFCLight Fixture
  • Назва UNSPSCLighting Fixtures and Accessories
  • Код UNSPSC3911
  • Код Uniclass 2015EF_70_80
  • Опис Uniclass 2015Lighting
  • Код CSI MasterFormat 201426 50 00
  • Заголовок CSI MasterFormat 2014Lighting
  • Номер OmniClass23-35 47 11
  • Заголовок OmniClassLighting Fixtures

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад

Схожі продукти