Публікуйте свої продукти
LAMILUX Modular Glass Skylight MS78
LAMILUX

LAMILUX Modular Glass Skylight MS78

The Modular Glass Skylight MS78 - The best of two worlds

The product highlight in 2024 at LAMILUX is the Modular Glass Skylight MS78. It combines the advantages of proven daylight systems and new glass roof innovations. The product sets new standards in design and at the same time impresses in terms of fresh air and daylight. The special feature is the native vent integration, which provides complete flexibility in the arrangement of the vent elements and allows the maximum ventilation area to be achieved. Architects, roofers and building users also benefit from other additional advantages:

- Homogeneous appearance of vents and fixed elements thanks to native vent integration

- High proportion of glass thanks to module sizes of up to 1.30 x 3.00 m

- Unrestricted vent arrangement and therefore maximum ventilation areas

- Full light areas thanks to sash without clamping frame

- Simple and safe roof integration

- Installation between 5° and 30° pitch as required

- Direct installation on concrete, steel and timber substrates without additional profiles

- Short delivery times and top quality standards thanks to the high degree of prefabrication

- Various light and energy transmission levels of the glazing

The modular glass roof also impresses in terms of thermal insulation. The thermal insulation values of the entire system are significantly higher than the legal requirements according to GEG and thus ensure lower costs and active energy savings. The Modular Glass Skylight MS78 can also be fitted with internal roller blinds to protect against the sun and glare.

Технічна специфікація
  • Унікальний номерlamilux-modular-glass-skylight-ms78
  • Сімейство продуктівDaylight element
  • Група продуктівContinuous Rooflight
  • ТипObject (single object)
  • Дата публікації2024-02-27
  • Номер видання1
Пов'язані
  • Матеріал основнийGlass
  • Матеріал допоміжнийAluminium
Класифікація
  • Категорія BIMobjectВікно - Слухове вікно

Схожі продукти

4.3 out of 5 stars 4.3 (7)
2.6 out of 5 stars 2.6 (14)
3.7 out of 5 stars 3.7 (10)
3.6 out of 5 stars 3.6 (9)
3.0 out of 5 stars 3.0 (7)