Публікуйте свої продукти
Aluminum Folding Doors
Aluminum Folding Doors
    Lanai Doors

    Aluminum Folding Doors

    Lanai Doors™ top-hung aluminum folding door and window systems are a great alternative to traditional French doors, sliders, pocket doors and pass-thru windows in residential, hospitality and commercial applications. Our systems are installed from the Virgin Islands to the Hawaiian Islands; from The Hamptons to Costa Rica. Aluminum is a long-lasting low maintenance non-warping alternative to wood. Aluminum doors and windows give you more finishing alternatives with the retro look of clear anodized or the warmth of bronze anodized; and painted finish to match existing wood, clad or vinyl doors and windows. Aluminum doors and windows maximize your view when the system is locked down because of the narrow 3 inch wide styles and 3 ½ inch wide rails.

    Специфікація
    • Quality; Flexibility; and Creativity

      We use various southern California aluminum extruders to manufacture all of our aluminum bifolding system components. We design and maintain our own dies, which allow us to decide when and how we enhance and improve our folding system. As an example of our flexibility, in 2007, based on customer demand, Lanai Doors™ now offers a low-rise threshold. We use the highest quality 6063-T5 aluminum, commonly referred to as the architectural alloy, which has a high degree of resistance to corrosion.

      Extremely Large Openings and Multiple Configurations

      The maximum size aluminum door panel is 45" wide by 12' tall, up to 250 pounds, and 2-1/4" thick. A single system can be as large as 68 feet wide by 12 feet tall. Lanai Doors™ aluminum folding door and window systems can be configured to stack outside or inside your house. You also have the option of any combination of panels stacking either to the left or to the right, neither direction to exceed eight folding panels. These industry leading options allow you to Bring The Outdoors In in a big way.

      Standard Pricing

      Lanai Doors™ bi-folding glass systems are priced on a per panel basis and are built to either your actual rough opening dimensions, or we will calculate for you the size of rough opening required for a panel size of your choice. Lanai Doors™ aluminum door and window system includes:

      • Clear / bronze anodized or White Paint inventoried
      • Standard / low-rise / flush guide thresholds to meet your projects needs
      • One-lite IG clear tempered (dual glazed) or laminate glass
      • Brushed Stainless Steel / PVD Bronze Hardware
      • 3 inch style and 3 ½ inch rail

      In addition to the Lanai Doors™ standard system, customers have various tinted and designer glass options, bright gold hardware, kickplates, true divided lites, custom paint or anodizing, and panels up to 45 inches wide and up to 12 feet tall. We build our folding systems to your custom order!

    Технічна специфікація
    • Унікальний номерaluminum-folding-doors
    • Сімейство продуктівFolding Doors
    • Група продуктівAluminum
    • ТипObject (single object)
    • Дата публікації2022-08-03
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Складні двері
    • Класифікація IFCDoor
    • Назва UNSPSCMetal doors
    • Код UNSPSC30171505
    • Код Uniclass 2015EF_25_30
    • Опис Uniclass 2015Doors and windows
    • Код CSI MasterFormat 201408 13 76
    • Заголовок CSI MasterFormat 2014Bifolding Metal Doors
    • Номер OmniClass23-17 11 23 15 15
    • Заголовок OmniClassBifold All Glass Doors
    • Код CSI UniFormat IIB2030
    • Заголовок CSI UniFormat IIExterior Doors