Публікуйте свої продукти
ATELIER INDIANA SALEM - Porcelain Veneers
ATELIER INDIANA SALEM - Porcelain Veneers
ATELIER INDIANA SALEM - Porcelain Veneers
    Landmark Ceramics

    ATELIER INDIANA SALEM - Porcelain Veneers

    ATELIER

    Atelier, by definition, is a workshop or studio, especially one used by an artist or designer; according to this vision Landmark Ceramics designed its new array of precious wall surfaces made of porcelain. Either be an art craft or replica of engraving machinery Atelier brings to life expressive geometry and designs on the finest porcelain.

    INDIANA SALEM 

    Atelier is designed to be used in every vertical application, from small walls and backsplashes to façades, both indoor and outdoor, to give unique personality to every project where special attention is needed.

    VENEER WORLD

    Traditional Veneer is reimagined to preserve its beauty and authentic stone feel, while pushing boundaries of material excellence thanks to highly performing porcelain veneer. Refined, modern surfaces, impervious to extreme temperature and unpredictable weather, immune to the signs of time. The tradition has a new future with porcelain veneers.

    COLORS

    Groove L, Groove S, Dynamic

    APPLICATIONS

    STUNNING OUTDOOR ENVIRONMENTS: Walls, porches, swimming pools, fire-pits, outdoor kitchens, retaining walls, outdoor facades

    ELEGANT INDOOR SETTING: Living spaces, partitions, fireplaces, backsplashes, decorative walls, spas

    BENEFITS

    Fire resistant, mold resistant, light weight (approx 4 lbs/ft2), scratch resistant, doesn't bend, zero allergenes, zero VOC & PVC, zero formaldehyde, plastic free, stain resistant, frost resistant, zero VOC & PVC, UV Resistant, acid resistant, very long service life, zero smoke development, Eco friendly & recyclable, cost saving over time

    Технічна специфікація
    • Унікальний номерatelierindianasalem
    • Сімейство продуктівPorcelain Tiles
    • Група продуктівDesign Work
    • ТипObject (single object)
    • Дата публікації2024-04-26
    • Номер видання1
    Пов'язані
    • Матеріал основнийPorcelain
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Floor Tiles
    • Код за ETIMEC011340
    • Назва за ETIMCeramic tile
    • Код Uniclass 2015Pr_35_93_96_19
    • Опис Uniclass 2015Ceramic tiles
    • Код CSI MasterFormat 201409 30 13
    • Заголовок CSI MasterFormat 2014Ceramic Tiling
    • Номер OmniClass23-15 17 13 13 17 11
    • Заголовок OmniClassPorcelain Tile Flooring

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати