Публікуйте свої продукти
SPIRIT - Porcelain Tiles
SPIRIT - Porcelain Tiles
SPIRIT - Porcelain Tiles
SPIRIT - Porcelain Tiles
SPIRIT - Porcelain Tiles
    Landmark Ceramics

    SPIRIT - Porcelain Tiles

    Contemporary and minimalist, Spirit inspires ambients with a modern and  authentic mood, reflecting the original soul of natural wood. Delicate veins and refined graphics add to any space a simple elegance that doesn’t change over time thanks to superior technical performances of the best porcelain tiles.

    Colors: elegant oak, old maple, chic walnut, sober chestnut, classic wenge, brown, dark, beige, yellow, gold

    Sizes: 8"x40"

    Специфікація
    • PHYSICAL PROPERTIES 

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM BOT 3000 test): ≥ 0.42

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product.

      ** As far as values relating to the matt finish of the product and to tests carried out by certified external laboratories whose results are avaible upon request at Headoffice, we are willing to check the lot you are interested in purchasing.

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • Landmark tiles can be slippery when wet. We recommend to make sure that the surface is always dry.
      • The information provided can be subject to change. 

      Please refer to lcusa.com for the latest, most accurate and up-to-date information.

      Keywords: tile, tiles, floor, floor tile, porcelain, stone, ceramic, ceramic tile, ceramic tiles, ceramic floor, wall tile, wall tiles, wood, wood look, wood plank, wood planks, porcelain tiles, porcelain floor, porcelain tile, porcelain floors

    Технічна специфікація
    • Унікальний номерspirit-porcelain-tile
    • Сімейство продуктівPorcelain Tiles
    • Група продуктівLandmark Wood
    • ТипObject (single object)
    • Дата публікації2021-03-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийPorcelain
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Floor Tiles
    • Код за ETIMEC011340
    • Назва за ETIMCeramic tile
    • Назва UNSPSCCeramic tiles or flagstones
    • Код UNSPSC30131704
    • Код Uniclass 2015Pr_35_93_96_19
    • Опис Uniclass 2015Ceramic tiles
    • Код CSI MasterFormat 201409 30 13
    • Заголовок CSI MasterFormat 2014Ceramic Tiling
    • Номер OmniClass23-15 17 13 13 17 11
    • Заголовок OmniClassPorcelain Tile Flooring
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати